Resistors, Fixed - Above 500 W
Showing 1 to 50 of 55 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 700 | 50373 | 5 | 12 | 390 K | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 1000 | 50373 | 10 | 0.39 | 68 | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 700 | 40370 | 10 | 0.33 | 56 | ||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 750 | n/a | 260 | 5 | 0.35 | 81.3 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 1000 | n/a | 260 | 5 | 0.4 | 101.6 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Adjustable Edgewound Tubular | Resistors, Fixed | 1500 | n/a | 260 | 5 | 0.45 | 135.5 | |
![]() Enlarge | Water Cooled Wirewound Resistor | Resistors, Fixed | 1500 | 5 | 4.7 | 56 K | |||
![]() Enlarge | Water Cooled Wirewound Resistor | Resistors, Fixed | 2000 | 5 | 4.7 | 56 K | |||
![]() Enlarge | Water Cooled Wirewound Resistor | Resistors, Fixed | 2500 | 5 | 4.7 | 56 K | |||
![]() Enlarge | Vitreous Wirewound Power Resistor with Corrugated Ribbon | Resistors, Fixed | 1000 | 5 | 0.39 | 68 | |||
![]() Enlarge | Vitreous Wirewound Power Resistor with Corrugated Ribbon | Resistors, Fixed | 700 | 5 | 0.33 | 56 | |||
![]() Enlarge | Vitreous Wirewound Power Resistors | Resistors, Fixed | 600 | 5 | 8.2 | 470 K | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 1500 | 5 | 0.56 | 4.7 | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 3000 | 5 | 1 | 9.1 | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 4500 | 5 | 1.5 | 15 | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 6000 | 5 | 2 | 20 | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 7500 | 5 | 2.4 | 24 | |||
![]() Enlarge | Direct Water Cooled Wirewound Resistor | Resistors, Fixed | 9000 | 5 | 3 | 27 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Adjustable (RDEA, RDSA) | Resistors, Fixed | 750 | 10 | 4.22 | 44 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Adjustable (RDEA, RDSA) | Resistors, Fixed | 1000 | 10 | 5.85 | 62 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Adjustable (RDEA, RDSA) | Resistors, Fixed | 1150 | 10 | 7.58 | 41 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 550 | 10 | 97 m | 232 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 750 | 10 | 0.130 | 158 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 1000 | 10 | 0.176 | 209 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 1500 | 10 | 0.248 | 294 | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 2000 | 10 | 0.300 | 380 | |||
![]() Enlarge | Reinforced Winding Wirewound Power Resistor | Resistors, Fixed | 1200 | 5 | 15 | 100 | |||
![]() Enlarge | Reinforced Winding Wirewound Power Resistor | Resistors, Fixed | 900 | 5 | 0.33 | 100 K | |||
![]() Enlarge | Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Technology | Resistors, Fixed | 800 | 700 | 4 | 0.15 | 2 | ||
![]() Enlarge | Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Metal Technology | Resistors, Fixed | 750 | 150 | 4 | 0.27 | 18 | ||
![]() Enlarge | Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Technology | Resistors, Fixed | 850 | 300 | 4 | 0.47 | 3 | ||
![]() Enlarge | Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Technology | Resistors, Fixed | 650 | 300 | 4 | 0.47 | 3 | ||
![]() Enlarge | Power Resistor for Mounting Onto a Heatsink Thick Film Technology | Resistors, Fixed | 600 | 150 | 5 | 0.3 | 900 K | ||
![]() Enlarge | Power Resistor for Mounting Onto a Heatsink Thick Film Technology | Resistors, Fixed | 800 | 150 | 5 | 0.3 | 900 K | ||
![]() Enlarge | Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 600 | 150 | 5 | 0.3 | 900 K | ||
![]() Enlarge | Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 800 | 150 | 5 | 0.3 | 900 K | ||
![]() Enlarge | Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 1100 | 150 | 4 | 1 | 1.3 K | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Vitreous Tubular, Adjustable, Low Values 0.12 Ohm to 560 Ohm | Resistors, Fixed | 600 | 50373 | 5 | 0.68 | 560 | ||
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 750 | n/a | 260 | 5 | 0.35 | 81.3 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 1000 | n/a | 260 | 5 | 0.4 | 101.6 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Silicone Coated, Fixed Edgewound Tubular | Resistors, Fixed | 1500 | n/a | 260 | 5 | 0.25 | 135.5 | |
![]() Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 750 | n/a | See datasheet | 5 | 0.75 | 75 | |
![]() Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 550 | n/a | See datasheet | 5 | 0.75 | 75 | |
![]() Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 1000 | n/a | See datasheet | 5 | 0.91 | 75 | |
![]() Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 700 | n/a | See datasheet | 5 | 0.91 | 75 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 750 | 5 | 0.63 | 44 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 1000 | 5 | 0.89 | 62 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Roundwire (RD), Fixed (RDEF, RDSF) | Resistors, Fixed | 1150 | 5 | 1.14 | 41 K | |||
![]() Enlarge | Aluminum Housed Braking Resistor | Resistors, Fixed | 1800 | 400 | 130 | 5 | 1 | 22 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 550 | 10 | 0.093 | 242 |

























