Displays – LCD, TFT, OLED, Touch - LCD Graphic
Vishay’s portfolio of monochrome LCD displays, graphic, includes models with 122 x 32, 128 x 64, 128 x 128, 128 x 64, 144 x 32, 160 x 32, 160 x 128, 160 x 160, 192 x 32, 192 x 64, 192 x 128, 202 x 32, 240 x 64, 240 x 128, and 320 x 240 dots. They are lead (Pb)-free and RoHS-compliant.
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Type (V) ▲▼ | Display Format ▲▼ | Outline Dimensions (W x H mm) ▲▼ | Effective Viewing Area (W x H mm) ▲▼ | Character Size (W x H mm) ▲▼ | Dot Size (W x H mm) ▲▼ | Dot Pitch (W x H mm) ▲▼ | Driving Method (Duty) ▲▼ | Built-In Controller ▲▼ | Process Color STN Gray ▲▼ | Process Color STN Yellow ▲▼ | Process Color STN Blue ▲▼ | Process Color FSTN B & W ▲▼ | BL None ▲▼ | BL LED ▲▼ | BL EL ▲▼ | BL CCFL ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Graphic | 122 x 32 dots | 84.0 x 44.0 | 60.0 x 18.0 | N/a | 0.40 x 0.45 | 0.44 x 0.49 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 122 x 32 dots | 65.4 x 28.2 | 54.8 x 19.0 | N/a | 0.36 x 0.41 | 0.40 x 0.45 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | |||||
| Graphic | 122 x 32 dots | 65.4 x 28.2 x 10.5 | 54.8 x 19.0 | N/a | 0.36 x 0.41 | 0.40 x 0.45 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | ||||||
| Graphic | 122 x 32 dots | 59.0 x 29.3 | 52.0 x 15.0 | N/a | 0.345 x 0.345 | 0.375 x 0.375 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | |||
| Graphic | 122 x 32 dots | 80.0 x 36.0 | 60.0 x 18.0 | N/a | 0.40 x 0.45 | 0.44 x 0.49 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 122 x 32 dots | 59.0 x 29.3 x 5.55 | 52.0 x 15.0 | N/a | 0.345 x 0.345 | 0.375 x 0.375 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | |||||
| Graphic | 122 x 32 dots | 59.0 x 32.1 | 52.0 x 15.0 | N/a | 0.345 x 0.345 | 0.375 x 0.375 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | |||
| Graphic | 122 x 32 dots | 84.0 x 44.0 | 60.0 x 18.0 | N/a | 0.40 x 0.45 | 0.44 x 0.49 | 1/32 | ST7920 | x | x | x | x | x | x | x | ||
| Graphic | 122 x 32 dots | 59.0 x 29.3 x 5.5 | 52.0 x 15.0 | N/a | 0.345 x 0.345 | 0.375 x 0.375 | 1/32 | ST7920 | x | x | x | x | |||||
| Graphic | 122 x 32 dots | 59.0 x 29.3 x 5.5 | 52.0 x 15.0 | N/a | 0.345 x 0.345 | 0.375 x 0.375 | 1/32 | ST7920 | x | x | x | x | x | x | |||
| Graphic | 122 x 32 dots | 77.8 x 27.2 | 60.0 x 18.0 | N/a | 0.40 x 0.45 | 0.44 x 0.49 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | |||
| Graphic | 128 x 64 dots | 93.0 x 70.0 | 72.0 x 40.0 | N/a | 0.48 x 0.48 | 0.52 x 0.52 | 1/64 | Samsung KS 0107/KS 0108 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 128 x 64 dots | 75.0 x 52.7 | 60.0 x 32.6 | N/a | 0.39 x 0.39 | 0.43 x 0.43 | 1/64 | Samsung KS 0107/KS 0108 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 128 x 64 dots | 78.0 x 70.0 x 14.3 | 62.0 x 44.0 | N/a | 0.42 x 0.58 | 0.44 x 0.60 | 1/64 | Samsung KS 0107/KS 0108 (or equivalent) | x | x | x | x | x | x | |||
| Graphic | 128 x 64 dots | 78.0 x 70.0 x 14.3 | 62.0 x 44.0 | N/a | 0.42 x 0.58 | 0.44 x 0.60 | 1/64 | RA6963 | x | x | x | x | x | x | x | ||
| Graphic | 128 x 64 dots and 4 icons | 54.0 x 50.0 x 7.5 | 43.5 x 29.0 | N/a | 0.28 x 0.35 | 0.32 x 0.39 | 1/64 | Samsung KS 0108 | x | x | x | x | x | ||||
| Graphic | 128 x 64 dots | 80.0 x 70.0 | 72.0 x 40.0 | N/a | 0.48 x 0.48 | 0.52 x 0.52 | 1/64 | NT7108 or equivalent | x | x | x | x | x | x | x | ||
| Graphic | 128 x 64 dots | 113.0 x 53.0 | 72.0 x 40.0 | N/a | 0.48 x 0.48 | 0.52 x 0.52 | 1/64 | Samsung KS 0107/KS 0108 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 128 x 64 dots | 95.5 x 50.2 | 72.0 x 40.0 | N/a | 0.48 x 0.48 | 0.52 x 0.52 | 1/64 | Samsung KS 0107/KS 0108 (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 128 x 128 dots | 85.0 x 100.0 | 62.0 x 62.0 | N/a | 0.40 x 0.40 | 0.43 x 0.43 | 1/128 | RA6963 | x | x | x | x | x | x | x | ||
| Graphic | 144 x 32 dots | 85.0 x 36.0 | 66.0 x 16.0 | N/a | 0.38 x 0.38 | 0.42 x 0.42 | 1/32 | ST7920 | x | x | x | x | x | x | x | ||
| Graphic | 144 x 32 dots | 80.0 x 36.0 | 66.0 x 16.0 | N/a | 0.38 x 0.38 | 0.42 x 0.42 | 1/32 | ST7920 | x | x | x | x | x | x | x | ||
| Graphic | 144 x 32 dots | 85.0 x 30.0 x 13.2 | 66.0 x 16.0 | N/a | 0.38 x 0.38 | 0.42 x 0.42 | 1/32 | (ST7920) | x | x | x | x | x | x | x | ||
| Graphic | 160 x 32 dots | 85.2 x 55.0 | 74.0 x 22.0 | N/a | 0.40 x 0.56 | 0.44 x 0.61 | 1/32 | Epson SED1520 (or equivalent) | x | x | x | x | x | x | |||
| Graphic | 160 x 128 dots | 129.0 x 102.0 | 101.0 x 82.0 | N/a | 0.56 x 0.56 | 0.60 x 0.60 | 1/128 | RA6963 | x | x | x | x | x | x | x | x | |
| Graphic | 160 x 128 dots | 115.0 x 112.0 | 101.0 x 82.0 | N/a | 0.56 x 0.56 | 0.60 x 0.60 | 1/128 | Toshiba T6963C (or equivalent) | x | x | x | x | x | x | x | ||
| Graphic | 160 x 128 dots | 129.0 x 102.0 | 101.0 x 82.0 | N/a | 0.54 x 0.54 | 0.58 x 0.58 | 1/128 | RA6963 | x | x | x | x | x | x | x | x | |
| Graphic | 160 x 160 dots | 89.2 x 85.0 | 62.0 x 62.0 | N/a | 0.34 x 0.34 | 0.38 x 0.38 | 1/160 | None | x | x | x | x | x | x | x | ||
| Graphic | 202 x 32 dots | 146.0 x 43.0 | 123.0 x 23.0 | N/a | 0.57 x 0.57 | 0.59 x 0.59 | 1/32 | Avant (SBN1661G) or equivalent | x | x | x | x | x | x | x | ||
| Graphic | 240 x 64 dots | 180.0 x 65.0 | 133.0 x 39.0 | N/a | 0.49 x 0.49 | 0.53 x 0.53 | 1/64 | RA6963 | x | x | x | x | x | x | x | x | |
| Graphic | 240 x 64 dots | 180.0 x 65.0 | 133.0 x 39.0 | N/a | 0.49 x 0.49 | 0.53 x 0.53 | 1/64 | Toshiba T6963C (or equivalent) | x | x | x | x | x | x | x | x | |
| Graphic | 240 x 64 dots | 180.0 x 65.0 | 132.6 x 39.0 | N/a | 0.48 x 0.48 | 0.53 x 0.53 | 1/64 | RA6963 | x | x | x | x | x | x | x | x | |
| Graphic | 240 x 128 dots | 170.0 x 103.5 | 132.0 x 76.0 | N/a | 0.47 x 0.47 | 0.50 x 0.50 | 1/128 | Toshiba T6963C | x | x | x | x | x | x | x | x | |
| Graphic | 240 x 128 dots | 144.0 x 104.0 | 114.0 x 64.0 | N/a | 0.40 x 0.40 | 0.45 x 0.45 | 1/128 | Toshiba T6963C | x | x | x | x | x | x | x | x | |
| Graphic | 240 x 128 dots | 144.0 x 104.0 | 114.0 x 64.0 | N/a | 0.43 x 0.43 | 0.45 x 0.45 | 1/128 | Toshiba T6963C (or equivalent) | x | x | x | x | x | x | x | x | |
| Graphic | 320 x 240 dots | 166.8 x 109.0 | 122.0 x 92.0 | N/a | 0.34 x 0.34 | 0.36 x 0.36 | 1/240 | None | x | x | x | x | x | x | x | x | |
| Graphic | 320 x 240 dots | 166.8 x 109.0 | 122.0 x 92.0 | N/a | 0.34 x 0.34 | 0.36 x 0.36 | 1/240 | RA8835 and SRAM | x | x | x | x | x | x | x | x | |
| Graphic | 320 x 240 dots | 166.8 x 109.0 | 122.0 x 92.0 | N/a | 0.34 x 0.34 | 0.36 x 0.36 | 1/240 | Epson S1D13700 | x | x | x | x | x | x | x | x | |
| Graphic | 320 x 240 dots | 148.02 x 120.24 | 120.14 x 92.14 | N/a | 0.34 x 0.34 | 0.36 x 0.36 | 1/240 | RA8835 and SRAM | |||||||||
| Graphic | 320 x 240 dots | 148.02 x 120.24 | 120.14 x 92.14 | N/a | 0.34 x 0.34 | 0.36 x 0.36 | 1/240 | Epson S1D13700 | x | x | x | x | x | x | x | x |