Networks and Arrays - Resistor arrays
Showing 1 to 20 of 20 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0606 | 47 | 150 K | |
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0612 | 47 | 150 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.010 | 100 | 10 | 250 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.0125 | 135 | 10 | 500 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.020 | 182 | 10 | 2 M | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.040 | 074 | 10 | 100 K | |
![]() Enlarge | Thin Film | Thin Film Chip Resistor Array | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.1 | 0612 | 47 | 221 K | |
![]() Enlarge | Thin Film | Wire Bondable Thin Film Resistor Arrays | Resistor Arrays | 25 | n/a | 0.1 | n/a | 0.050 | n/a | 20 | 1 M | |
![]() Enlarge | Thin Film | High Precision Thin Film Network, Surface-Mount Leadless Resistor Arrays | Resistor Arrays | 10 | 2 | 0.1 | 0.01 | 0.1 | n/a | 100 | 1 M | |
![]() Enlarge | Thin Film | ESCC 4001/025 Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 3 | 0.05 | 0.1 | 0.100 | 100 | 100 | 200 K | |
![]() Enlarge | Thin Film | ESCC 4001/025 Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 3 | 0.05 | 0.1 | 0.100 | 135 | 100 | 250 K | |
![]() Enlarge | Thin Film | ESCC 4001/025 Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 3 | 0.05 | 0.1 | 0.100 | 182 | 100 | 1 M | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.100 | 100 | 10 | 250 K | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.125 | 135 | 10 | 500 K | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.200 | 182 | 10 | 2 M | |
![]() Enlarge | Thin Film | Wire Bondable Thin Film Micro-Strip Transmission Line Resistor Arrays | Resistor Arrays | n/a | n/a | n/a | n/a | 50 | 50 | |||
![]() Enlarge | Thin Film | Wire Bondable Thin Film Multi-Tap Resistor Arrays | Resistor Arrays | 100 | 5 | 10 | n/a | 0.250 | 0303 | 100 | 240 K | |
![]() Enlarge | Thin Film | Wire Bondable Thin Film Multi-Tap Resistor Arrays | Resistor Arrays | 250 | n/a | 1 | n/a | 0.250 | 0404 | 1.1 K | 275 K | |
![]() Enlarge | Thin Film | Surface Mount Thin Film Single Layer Resistor Array | 10 | n/a | 0.1 | 0.05 | 0.05 | 0510 to 2010 | 10 | 500 K | ||
![]() Enlarge | Thin Film | Surface Mount Thin Film Single Layer Resistor Array | 10 | n/a | 0.1 | 0.05 | 0.1 | 0510 to 2010 | 10 | 500 K |