MENU

STE product information

SuperTan® Extended (STE) Capacitors, Wet Tantalum Capacitors with Hermetic Seal

 Datasheet

FEATURES

Vishay SuperTan® Extended (STE) represents a major breakthrough in wet tantalum capacitor technology. Its unique cathode system, also used in the ST, provides the highest capacitance per unit volume available. The STE combines the inherent...
The SuperTan® Extended (STE) is housed in an all tantalum, hermetically sealed case and is manufactured to withstand high stress and hazardous environments.
Axial through-hole terminations: standard tin / lead (Sn / Pb), 100 % tin (RoHS-compliant) available