260 CLA-V PRODUCT INFORMATION

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Useful life: up to 2000 h at 150 °C
High reliability
Low ESR

APPLICATIONS

SMD technology, for high temperature reflow soldering
High temperature environment, high peak load
Automotive, industrial