Photo Detectors - PIN Photodiode
Showing 1 to 50 of 94 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Device Type ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Peak Wavelength λp (nm) ▲▼ | Spectral Bandwidth (1) (nm) ▲▼ | Output Current (2) (µA) ▲▼ | Angle of Half Sensitivity φ ▲▼ | Photo Sensitive Area (mm 2) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 940 | 790 to 1050 | 55 | 22 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 920 | 380 to 1100 | 70 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 940 | 780 to 1050 | 60 | 60 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 5 | 940 | 780 to 1050 | 60 | 60 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 950 | 870 to 1050 | 80 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 940 | 790 to 1050 | 85 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 940 | 790 to 1050 | 85 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 950 | 870 to 1050 | 63 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 950 | 870 to 1050 | 63 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 940 | 790 to 1050 | 65 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 940 | 790 to 1050 | 65 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | leaded | TO-18 | ∅ 4.7 | 940 | 610 to 1040 | 60 | 12 | 0.88 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 5 x 4 x 6.8 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 5 x 3 x 6.4 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant | leaded | Side view | 5 x 3 x 6.4 | 950 | 790 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | 4-Quadrant Silicon PIN Photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 840 | 690 to 1050 | 8.5 | 85 | ||
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 950 | 710 to 1100 | 10 | 10 | ||
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 2.97 x 2.97 x 0.28 | 940 | 430 to 1100 | 55 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 3.05 x 2.1 x 0.28 | 970 | 640 to 1070 | 44 | 60 | 5.5 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 2.97 x 2.97 x 0.28 | 960 | 660 to 1050 | 55 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 2.37 x 2.37 x 0.28 | 940 | 430 to 1100 | 35 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 1.17 x 1.17 x 0.28 | 920 | 600 to 1040 | 7 | 60 | 0.88 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 1.47 x 1.07 x 0.28 | 960 | 640 to 1060 | 8.7 | 60 | 1.06 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 0.67 x 0.3 x 0.28 | 810 | 590 to 1010 | 0.59 | 60 | 0.055 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 0.67 x 0.3 x 0.28 | 800 | 580 to 1070 | 0.66 | 60 | 0.053 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 0.67 x 0.67 x 0.28 | 900 | 580 to 1040 | 1.95 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | chip | Chip | 0.67 x 0.67 x 0.28 | 970 | 610 to 1080 | 2.3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 3 | 950 | 350 to 1120 | 17 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 3 | 950 | 770 to 1070 | 17 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 940 | 790 to 1050 | 10 | 15 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 940 | 790 to 1050 | 10 | 15 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | surface-mount | Yoke | 2.5 x 2 x 2.7 | 940 | 790 to 1050 | 10 | 15 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | surface-mount | Axial leads | 2.5 x 2 x 2.7 | 940 | 790 to 1050 | 10 | 15 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 430 to 1100 | 55 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released | surface-mount | Top view | 5 x 4.24 x 1.12 | 900 | 430 to 1100 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 350 to 1100 | 8.6 | 65 | 7.7 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 790 to 1050 | 55 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant, Released for Lead (Pb)-free Reflow Soldering, AEC-Q101 Released | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 790 to 1050 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.85 | 900 | 350 to 1120 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.85 | 900 | 350 to 1120 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.85 | 950 | 750 to 1050 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | 0805 | 2 x 1.25 x 0.85 | 950 | 750 to 1050 | 3 | 60 | 0.23 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Gullwing | 6.4 x 3.9 x 1.2 | 950 | 780 to 1050 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Reverse gullwing | 6.4 x 3.9 x 1.2 | 950 | 780 to 1050 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Gullwing | 6.4 x 3.9 x 1.2 | 940 | 430 to 1100 | 35 | 65 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | surface-mount | Reverse gullwing | 6.4 x 3.9 x 1.2 | 940 | 430 to 1100 | 35 | 65 | 4.4 |