Diodes and Rectifiers - Bridge
Our portfolio of bridge rectifiers includes both surface-mount and through-hole versions. High power bridge rectifiers are available in high-current-density isoCink+TM PB and BU package series for 10 A to 45 A current rating, and the low VF planar Gen 2 die technology are available in GBU package for industrial applications.
- Reverse Voltage
- Forward Current (IFAV)
- Package (JEDEC®) Code
- MBS (TO-269AA)
- Surface-Mount
- DFS
- DFS Low Profile
- Through-Hole
- DFM
- GBL / KBL
- GBPC Bridge
- GBU / KBU
- GSIB Bridge
- isoCink+™
- Mini Bridge
- WOG