Modules - Modules, Diode - Forward current below 100 A
Showing 1 to 49 of 49 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VF (V) ▲▼ | trr (ns) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 45 | 83 | 400 | 2.46 | 80 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 35 | 121 | 350 | 2.2 | 145 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 35 | 110 | 380 | 2.30 | 134 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 65 | 132 | 890 | 0.96 | 42 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 65 | 123 | 800 | 1.16 | 86 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 82 | 85 | 750 | 1.43 | 79 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 40 | 137 | 280 | 0.96 | 34 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 94 | 90 | 850 | 1.02 | 170 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 40 | 130 | 270 | 1.14 | 68 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 57 | 85 | 280 | 1.32 | 79 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 65 | 85 | 300 | 1.1 | 115 | -55 to +175 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | ||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 40 | 85 | 570 | 600 | 1.30 | -40 to +150 | ||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 70 | 85 | 1200 | 1250 | 1.35 | -40 to +150 | ||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 85 | 85 | 1700 | 1800 | 1.27 | -40 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 87 | 85 | 800 | 1.29 | 105 | -55 to +175 | ||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 40 | 70 | 475 | 500 | 1.60 | -40 to +125 | ||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 70 | 70 | 830 | 870 | 1.73 | -40 to +125 | ||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 85 | 70 | 1300 | 1370 | 1.55 | -40 to +125 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 105 | 180 | 2.08 | 54 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 128 | 290 | 1.6 | 57 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 115 | 485 | 1.36 | 67 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 117 | 575 | 1.34 | 70 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 132 | 305 | 1.37 | 61 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 85 | 150 | 2.91 | 41 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 100 | 450 | 1.6 | 63 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 102 | 540 | 1.6 | 65 | -55 to +175 | ||||
![]() Enlarge | SOT-227 not insulated | Separated anode diodes, not insulated, common cathodes | 600 | 65 | 135 | 750 | 1.25 | 100 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 91 | 90 | 940 | 985 | 1.27 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 60 | 127 | 340 | 1.39 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 20 | 136 | 105 | 1.36 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 40 | 130 | 225 | 1.36 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 20 | 137 | 130 | 1.39 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 40 | 135 | 260 | 1.40 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 136 | 385 | 1.42 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 80 | 124 | 500 | 1.44 | -55 to +175 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 84 | 100 | 400 | 1.37 | 80 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 80 | 124 | 450 | 1.38 | -55 to +175 |







































