Modules - Modules, Diode - Reverse recovery time 100 ns to 1000 ns
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | VDSS (V) ▲▼ ![]() | VCES (V) ▲▼ ![]() | Voltage (V) ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IO (A) ▲▼ ![]() | IC (A) ▲▼ ![]() | ID (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | Tcase (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM @ 50 Hz (A) ▲▼ ![]() | IFSM @ 60 Hz (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | ITSM at 50 Hz (A) ▲▼ ![]() | ITSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | VCEON (V) ▲▼ ![]() | RDS(on) (Ohms) ▲▼ ![]() | Maximum tq (µs) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | trr Range (μs) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | IGT (mA) ▲▼ ![]() | EON (mJ) ▲▼ ![]() | EOFF (mJ) ▲▼ ![]() | Speed (kHz) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAR (A) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MTP | Single phase bridge | 1200 | 30 | 88 | 300 | 2.46 | 121 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 200 | 551 | 175 | 2100 | 0.845 | 132 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 140 | 74 | 350 | 2.8 | 145 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 110 | 68 | 700 | 2.68 | 157 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 35 | 121 | 350 | 2.2 | 145 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 35 | 110 | 380 | 2.30 | 134 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 94 | 90 | 850 | 1.02 | 170 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 168 | 90 | 1300 | 1.02 | 166 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 87 | 85 | 800 | 1.29 | 105 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 160 | 85 | 1500 | 1.28 | 104 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 not insulated | Two diodes common cathode | 600 | 130 | 135 | 1500 | 1.28 | 104 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 65 | 85 | 300 | 1.1 | 115 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 540 | 90 | 4140 | 1.28 | 159 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 772 | 90 | 4140 | 1.25 | 104 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 771 | 90 | 4140 | 1.305 | 150 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 1200 | 110 | 100 | 800 | 2.5 | 150 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Single diode | 600 | 772 | 90 | 4500 | 1.25 | 104 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | INT-A-PAK | Single diode | 1200 | 300 | 60 | 2400 | 2.18 | 233 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 480 | 132 | 2880 | 1.13 | 124 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 572 | 137 | 3330 | 1.0 | 215 | -40 to +175 |