Networks and Arrays - Single In-line
Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | TCR Absolute (Min.) (ppm/°C) ▲▼ ![]() | TCR Tracking (ppm/°C) ▲▼ ![]() | Absolute Tolerance (Min.) (%) ▲▼ ![]() | Ratio Tolerance (%) ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Resistance (Min.) (Ω) ▲▼ ![]() | Resistance (Max.) (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Capacitor Networks, Single-In-Line, Conformal Coated SIP | Capacitors Networks | ||||||||||
![]() Enlarge | Thick Film Capacitor Networks, Single-In-Line, Molded SIP | Capacitors Networks | ||||||||||
![]() Enlarge | Thick Film Capacitor Networks, Single-In-Line, Conformal Coated SIP | Capacitors Networks | ||||||||||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thin Film | Decade Divider, Single-In-Line Through Hole Thin Film Resistor Networks (Standard) | Resistor Networks | 2.5 | 2.5 | 0.03 | 0.1 | 0.1 | n/a | 100 | 10 M | |
![]() Enlarge | Thin Film | Decade Divider, Single In-Line, Thin Film Divider, Through Hole Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.01 | 0.100 | n/a | 100 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Resistor Networks | 50 | 5 | 0.05 | 0.02 | 0.1 | n/a | 20 | 500 K | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Resistor Networks | 10 | 2 | 0.05 | 0.01 | 0.1 | n/a | 20 | 2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Single-In-Line, Conformal Coated SIP | Resistor/Capacitor Networks | 200 | 2 | 0.125 | 10 | 1 M | ||||
![]() Enlarge | Thin Film | High Value, High Voltage Precision SIP Thin Film Resistor, Through Hole Network | Resistor Networks | 5 | 0.01 | n/a | 0.125 | n/a | 50 K | 5 M | ||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | 50 | 1 | n/a | 0.20 | n/a | 1 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | n/a | n/a | 0.25 | n/a | 10 | 50 | ||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | 50 | 1 | n/a | 0.30 | n/a | 10 | 50 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | n/a | n/a | 0.40 | n/a | 10 | 50 | ||
![]() Enlarge | Thin Film | Thin Film Resistor Network Military, MIL-PRF-83401 Qualified, Type RZ070, RZ080, RZ090, RZ220, RZ221, RZ223, Single-In-Line SIP | Resistor Networks | 25 | 5 | 0.1 | 0.1 | 0.00006 | n/a | 100 | 200 K | |
![]() Enlarge | Thin Film | Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 1 | 0.05 | 0.025 | 0.1 | n/a | 20 | 500 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.11 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.12 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Custom Thick Film Resistor Networks, Single-In-Line (Molded or Conformal Coated SIPs) and Dual-In-Line (Molded DIPs) | Resistor Networks | n/a | n/a | 0.125 | n/a | 1 | 50 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ240, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thin Film | Conformal, Single In-Line Thin Film Resistor, Through Hole Network (Standard) | Resistor Networks | 10 | 2 | 0.1 | 0.02 | 0.1 | n/a | 100 | 2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ240, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.12 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.25 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.30 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.40 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thin Film | Conformal Coating, Single-In-Line Thin Film Resistor, Through Hole Networks | Resistor Networks | 2 | 2 | 0.01 | 0.1 | 0.100 | n/a | 1 K | 9.9 M | |
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Single-In-Line, Conformal Coated SIP | Resistor/Capacitor Networks | 150 | 1 | 0.20 | 10 | 1 M | ||||
![]() Enlarge | Thin Film | Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Standard) | Resistor Networks | 25 | 1 | 0.1 | 0.05 | 0.100 | n/a | 100 | 200 K | |
![]() Enlarge | Thick Film | Thick Film Surge Resistor Networks, Single-In-Line | Resistor Networks | n/a | 0.5 | 2 | n/a | 24 | 200 | |||
![]() Enlarge | Thin Film | Conformal, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 2 | 0.05 | 0.01 | 0.100 | n/a | 100 | 2 M |