TPC11CA thru TPC36CA PRODUCT INFORMATION

Surface Mount PAR® Transient Voltage Suppressors Bidirectional 1500 W TVS in SMPC (To-277) Package
Automotive Grade Logovsh-img-product-image

FEATURES

Junction passivation optimized PAR® design
TJ = 185 °C capability suitable for high reliability and automotive requirement
Very low profile - typical height of 1.1 mm

APPLICATIONS

Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for automotive, consumer, computer, industrial, and telecommunication.


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 17 of 17 entries
Document TypeTitleDescriptionShare
Application Notes
Transient Voltage Suppressors (TVS) for Automotive Electronic Protection
share
Application Notes
Vishay Load Dump TVS Series for 24 V Powertrains
share
Datasheet
Surface Mount PAR® Transient Voltage Suppressors Bidirectional 1500 W TVS in SMPC (To-277) Package
share
Markings
Marking
share
Packaging Information
Package Drawings
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers - JP
share
Product Literature
eSMP® Package Series
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers
share
Product Literature
TVS, ESD Protection, and Zener Diodes: Featured Products
share
Product Literature
TVS (Transient Voltage Suppressor) Diodes Selector Guide
share
Product Literature
Diodes and Rectifiers for 5G Applications (Chinese)
share
Product Literature
Diodes and Rectifiers for 5G Applications
share
Product Literature
Did You Know - A Brief Introduction to TVS Diodes in eSMP® Series Packages
share
Product Literature
Transient Voltage Suppressors in eSMP® Series Packages (TransZorb® and PAR®)
share
Product Literature
TPCxxCA Series: Low Profile Bidirectional 1500 W PAR TVS Diodes Offer High Power Density to Save Board Space
share
Technical Notes
Vishay TVS Diodes for 12 V Powertrains With Centralized Load Dump Suppression-Type Alternators
share
Technical Notes
Find the Right ESD or TVS Diode
share