Capacitors - Film - Leaded/Through-hole
Showing 1 to 50 of 58 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150 | 150 | 0.35 pF | 27 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150 | 150 | 2.5 pF | 65 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 200 | 200 | 2 pF | 100 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 33 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 4 pF | 57 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 18 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 300 | 300 | 1.2 pF | 18 pF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 160 | 2500 | 0.00047 uF | 82 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade | Radial | 310 | 310 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type | Radial | 160 | 630 | 0.01 uF | 3.9 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2 | Radial | 300 | 300 | 0.01 uF | 10 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application | Radial | 300 | 300 | 0.001 uF | 0.47 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 630 | 0.001 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitor MKT Radial Lacquered Type | Radial | 63 | 400 | 0.0033 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 400 | 0.0039 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 100 | 630 | 0.0047 uF | 0.68 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 100 | 630 | 0.047 uF | 15 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 630 | 0.01 uF | 15 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 100 | 630 | 0.001 uF | 10 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the Line | Axial | 253 | 253 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line | Radial | 310 | 310 | 0.001 uF | 40 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line | Radial | 330 | 330 | 0.001 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type | Radial | 440 | 440 | 10 nF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Film | AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type | Radial | 440 | 440 | 10 nF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line | Radial | 480 | 480 | 0.001 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC Filtering Metalized Polypropylene Film Capacitor Radial Type | Radial | 230 | 350 | 1 uF | 70 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line | Radial | 305 | 305 | 0.1 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line | Radial | 305 | 305 | 1 uF | 20 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the Line | Radial | 480 | 480 | 0.22 uF | 8.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass | Radial | 305 | 305 | 0.01 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | Radial | 450 | 1200 | 1 uF | 400 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors KP/MKP Radial Lacquered Type | Radial | 630 | 2000 | 0.0001 uF | 0.27 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 63 | 630 | 0.0001 uF | 0.022 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 250 | 2500 | 0.00047 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Series Impedance Film Capacitors Radial Potted Type | Radial | 275 | 275 | 10 nF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 630 | 0.001 uF | 6.8 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 630 | 0.001 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Potted Type | Radial | 63 | 400 | 0.001 uF | 1.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 160 | 630 | 47 pF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 630 | 1600 | 0.1 uF | 3.3 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC Capacitors (Metallized Polypropylene Film), 400 VAC, Axial Type | Axial | 400 | 400 | 10 nF | 680 nF | |
![]() Enlarge | Capacitors, Fixed | Film | Double Metallized Polypropylene Film Capacitor Axial AC and Pulse Capacitor | Axial | 160 | 2000 | 1 nF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Film | THB°C Filtering Metalized Polypropylene Film Capacitor Radial Type 85 °C / 85 % RH 1000 h at UNAC | Radial | 250 | 480 | 1 uF | 35 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 3.3 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the Line | Radial | 440 | 440 | 0.01 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | High Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 Qualified | Radial | 500 | 1300 | 1 uF | 140 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 80 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 75 uF |