Modules - Modules, Diode - Reverse voltage 1000 V to 2000 V
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VF (V) ▲▼ | trr (ns) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 45 | 83 | 400 | 2.46 | 80 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 35 | 121 | 350 | 2.2 | 145 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 140 | 74 | 350 | 2.8 | 145 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 35 | 110 | 380 | 2.30 | 134 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 110 | 68 | 700 | 2.68 | 157 | -55 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 1200 | 110 | 100 | 800 | 2.5 | 150 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 1200 | 300 | 60 | 2400 | 2.18 | 233 | -40 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 105 | 180 | 2.08 | 54 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 75 | 665 | 1.99 | 98 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 85 | 150 | 2.91 | 41 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 59 | 595 | 2.8 | 60 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 91 | 90 | 940 | 985 | 1.27 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 108 | 90 | 1170 | 1225 | 1.31 | -55 to +150 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 20 | 137 | 130 | 1.39 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 40 | 135 | 260 | 1.40 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 100 | 130 | 620 | 1.45 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 136 | 385 | 1.42 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 80 | 124 | 500 | 1.44 | -55 to +175 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 119 | 690 | 1.45 | -55 to +175 |























