Modules - Modules, Diode - SOT-227
Showing 1 to 50 of 58 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 140 | 74 | 350 | 2.8 | 145 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 140 | 110 | 600 | 1.33 | 90 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 110 | 68 | 700 | 2.68 | 157 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 35 | 121 | 350 | 2.2 | 145 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 35 | 110 | 380 | 2.30 | 134 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 45 | 83 | 400 | 2.46 | 80 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 100 | 93 | 450 | 0.66 | -40 to +150 | 583 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 200 | 82 | 765 | 0.67 | -40 to +150 | 1312 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 250 | 106 | 900 | 1.09 | -55 to +175 | 1800 | 19 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 170 | 300 | 132 | 1575 | 0.69 | -55 to +175 | 3700 | 27 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 91 | 90 | 940 | 985 | 1.27 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 108 | 90 | 1170 | 1225 | 1.31 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 136 | 385 | 1.42 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 60 | 127 | 340 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 80 | 124 | 500 | 1.44 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 80 | 124 | 450 | 1.38 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 100 | 130 | 620 | 1.45 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 100 | 122 | 555 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 119 | 690 | 1.45 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 120 | 117 | 675 | 1.40 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 20 | 137 | 130 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 20 | 136 | 105 | 1.36 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 40 | 135 | 260 | 1.40 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 40 | 130 | 225 | 1.36 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 115 | 485 | 1.36 | 67 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 117 | 575 | 1.34 | 70 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 75 | 665 | 1.99 | 98 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 98 | 1080 | 1.36 | 76 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 105 | 180 | 2.08 | 54 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 132 | 305 | 1.37 | 61 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, antiparallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 100 | 450 | 1.6 | 63 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 102 | 540 | 1.6 | 65 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 59 | 595 | 2.8 | 60 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 80 | 1035 | 1.6 | 72 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 85 | 150 | 2.91 | 41 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 128 | 290 | 1.6 | 57 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 65 | 132 | 890 | 0.96 | 42 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 65 | 123 | 800 | 1.16 | 86 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 82 | 85 | 750 | 1.43 | 79 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 94 | 90 | 850 | 1.02 | 170 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 120 | 88 | 600 | 1.33 | 80 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 210 | 90 | 1300 | 1.06 | 93 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 141 | 85 | 1400 | 1.46 | 83 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 168 | 90 | 1300 | 1.02 | 166 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 175 | 95 | 1700 | 1.0 | 34 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 170 | 90 | 1300 | 1.06 | 93 | -55 to +175 |