Inductors - IHLP – Power Inductors – Automotive Applications
IHLP Automotive Grade power inductors are robust, high-current, surface-mount parts that are AEC-Q200-qualified. They are available with operating temperature ranges up to 125 °C, 155 °C, or 180 °C.
- IHLP – Power Inductors – Automotive Applications
- Design Tools
- Document Library
- Press Releases
- Product Videos
Showing 1 to 50 of 92 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 8500 | -55 to +125 | |||||||
![]() Enlarge | 300 | -55 to +150 | |||||||
![]() Enlarge | 360 | -55 to +150 | |||||||
![]() Enlarge | Automotive, High Current, Through-Hole Inductor, Edge-Wound Series | 0.47 | 12 | 128000 | 343 | 1107 | -40 to +180 | ||
![]() Enlarge | Automotive Power Inductor, High Isolation Voltage 1.5 kV, SMD, High Temperature 180 °C | 1.9 | 1.9 | 30000 | 80 | 0808 | -40 to +180 | ||
![]() Enlarge | Automotive Power Inductor, High Isolation Voltage 1.5 kV, Through-Hole, High Temperature 180 °C | 10 | 10 | 30000 | 53 | 1008 | -40 to +180 | ||
![]() Enlarge | Automotive 2-in-1 Package, High Current, Dual Inductor, Linear Saturation Series for Reduced Signal Distortion | 3.3 | 15 | 6500 | 14 | 2525 | 7.6 | -55 to +125 | |
![]() Enlarge | IHLE® High Current Inductor With E-Field Shield 5.7 x 5.4 x 3.4 | 0.22 | 15 | 18000 | 8.6 | 2020 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 7.2 x 6.7 x 3.4 | 0.47 | 22 | 20000 | 17 | 2525 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 8.0 x 8.0 x 4.4 | 0.22 | 33 | 36000 | 32 | 3232 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 32000 | 28 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 13.6 x 12.9 x 6.8 | 0.33 | 100 | 62000 | 44 | 5050 | 6.8 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Inductors - Special Molding 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
![]() Enlarge | IHLP® High Temperature (165 °C), Automotive Power Inductors 2.2 x 1.8 x 1.2 | 0.22 | 0.47 | 5800 | 5.1 | 0806 | 1.2 | -55 to +165 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (165 °C) Series 2.7 x 2.2 x 1.2 | 0.15 | 2.2 | 6500 | 8.5 | 1008 | 1.2 | -55 to +165 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 1.2 | 0.1 | 1.2 | 11500 | 11.79 | 1212 | 1.2 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 3.6 x 3.2 x 1.2 | 0.1 | 1.2 | 10480 | 18.92 | 1212 | 1.2 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 1.0 | 0.1 | 1 | 11130 | 7.38 | 1212 | 1.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 3.6 x 3.2 x 1.0 | 0.1 | 1 | 10500 | 19.21 | 1212 | 1.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 2.0 | 0.1 | 3.3 | 12260 | 13.46 | 1212 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 3.6 x 3.2 x 2.0 | 0.1 | 3.3 | 11020 | 20.58 | 1212 | 2.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 4.7 x 4.3 x 1.2 | 0.1 | 2.2 | 12000 | 12 | 1616 | 1.2 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 4.7 x 4.3 x 1.2 | 0.047 | 1 | 13000 | 32 | 1616 | 1.2 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 12000 | 12 | 1616 | 2.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 17300 | 19 | 1616 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 4.7 x 4.3 x 2.0 | 0.1 | 2.2 | 13000 | 35 | 1616 | 2.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 5.7 x 5.4 x 2.0 | 0.1 | 6.8 | 21000 | 25 | 2020 | 2.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 2.0 | 0.1 | 22 | 25300 | 23.4 | 2020 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 5.7 x 5.4 x 2.0 | 0.1 | 6.8 | 17000 | 45 | 2020 | 2.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 5.7 x 5.4 x 3.0 | 0.1 | 10 | 26300 | 20.5 | 2020 | 3.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 3.0 | 0.22 | 15 | 18000 | 11 | 2020 | 3.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (180 °C) Series 5.7 x 5.4 x 3.0 | 0.22 | 15 | 18000 | 11 | 2020 | 3.0 | -55 to +180 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 5.7 x 5.4 x 3.0 | 0.1 | 10 | 23000 | 27 | 2020 | 3.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 1.8 | 0.1 | 4.7 | 18000 | 40 | 2525 | 1.8 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 2.4 | 0.1 | 10 | 30000 | 50 | 2525 | 2.4 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 7.2 x 6.7 x 3.0 | 1 | 22 | 12500 | 9.5 | 2525 | 3.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 7.2 x 6.7 x 3.0 | 0.33 | 22 | 22000 | 17 | 2525 | 3.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (180 °C) Series 7.2 x 6.7 x 3.0 | 0.33 | 22 | 22000 | 17 | 2525 | 3.0 | -55 to +180 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 3.0 | 0.1 | 10 | 32500 | 60 | 2525 | 3.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 5.0 | 0.56 | 10 | 20000 | 15 | 2525 | 5.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 11.5 x 10.3 x | 0.19 | 100 | 40000 | 46 | 4040 | 4.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.47 | 68 | 35500 | 28.5 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (180 °C) Series 11.5 x 10.3 x 4.0 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.0 | -55 to +180 | |
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 11.5 x 10.3 x 4.0 | 0.19 | 22 | 40000 | 90 | 4040 | 4.0 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 5.4 | 0.33 | 75 | 36000 | 20.8 | 4040 | 5.4 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Wide Terminal Series | 0.47 | 68 | 35000 | 28.5 | 4.0 | -55 to +155 | ||
![]() Enlarge | IHLP® Automotive Inductors, High Saturation Series 13.6 x 12.9 x 3.5 | 0.1 | 10 | 43000 | 84 | 5050 | 3.5 | -55 to +125 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 4.3 | 0.22 | 47 | 49000 | 54.4 | 5050 | 4.3 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, Low DCR Series 17.9 x 17.1 x 4.0 | 1 | 22 | 41000 | 27.5 | 6767 | 4.0 | -55 to +125 |