Networks and Arrays - Dual in line (SOIC)
Showing 1 to 17 of 17 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | TCR Absolute (Min.) (ppm/°C) ▲▼ ![]() | TCR Tracking (ppm/°C) ▲▼ ![]() | Absolute Tolerance (Min.) (%) ▲▼ ![]() | Ratio Tolerance (%) ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Resistance (Min.) (Ω) ▲▼ ![]() | Resistance (Max.) (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 08 | 500 | 200 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.08 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, High Temperature (215 °C); Thin Film Surface Mount, Dual-In-Line Resistor NetworkNetwork | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking | Resistor Networks | 25 | 1 | 0.05 | 0.01 | 0.05 | n/a | 400 | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.05 | n/a | 1 K | 50 | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 2 K | 50 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.1 | n/a | 10 | 1 M | |
![]() | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.16 | n/a | 10 | 1 M | |
![]() | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.19 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.05 | n/a | 100 | 100 K | |
![]() | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 14 | 500 | 200 K | |
![]() | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 16 | 500 | 200 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.1 | n/a | 100 | 50 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 2 | n/a | 0.1 | n/a | 180 | 820 | |
![]() Enlarge | Thin Film | Molded, 25 mil or 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 100 | 2 | n/a | 0.1 | n/a | 10 | 47 K |