| Nov 11, 2026 | TNPW0201 e3 High Stability Thin Film Chip Resistor Sample Kit Now Available | TNPW0201 e3 - Precision Sample Kit | Thin Film |  |
| Oct 6, 2026 | Vishay Highlights FoS-105 Compliance of NTCS0603 SMD NTC Thermistors | NTCS0603E3.....T | NTC Thermistors |  |
| Oct 1, 2026 | New 148 and 149 Potentiometer Options Combine Repeatable/Precise Setting and Integrated Switching | 148, 149 | Panel Potentiometers |  |
| Sep 29, 2026 | Ready to push the boundaries of innovation in pyrotechnic applications? | MEPIC | Resistors |  |
| Sep 23, 2026 | Simplify Device Selection and Validation, While Reducing Time to Market | D2TO20, D2TO35, DTO35 | Thick film |  |
| Sep 16, 2026 | P Series Thin Film Resistors Now Offer Wider Ohmic Ranges by Tolerance and TCR | P Series | Thin Film |  |
| Sep 15, 2026 | TS4 Cermet Trimmers Now Feature Rear Setting Version | TS4 | Panel Potentiometers |  |
| Aug 19, 2026 | IGBR Resistor Storage Conditions and Shelf Life | IGBR | Thin Film |  |
| Jul 27, 2026 | TMBS® Rectifiers in FlatPAK 5 x 6 Package With Reverse Voltage Up to 200 V Increase Power Density and Efficiency | NA | Power Rectifiers, Diodes and Rectifiers |  |
| Jun 22, 2026 | Enhanced B-RP High Frequency High Power Resistors | B-RP | Thick film |  |
| May 28, 2026 | ISOA Thick Film Power Resistors | ISOA, ISOA200 | Thick film |  |
| May 28, 2026 | New Dual Version of ACCK Control Knob for Concentric Shafts | ACCK | Panel Potentiometers |  |
| May 21, 2026 | Accelerate Proximity and Sensing Designs With the TSSP™ Sensor Evaluation Board | TSSP™ Sensor Kit | Optoelectronics |  |
| May 20, 2026 | TNPV e3 High Voltage Thin Film Resistors Now with Defined Operating Modes | TNPV e3 High Voltage | Resistors |  |
| May 20, 2026 | Drop-in replacement IGBT module for high frequency industrial applications | VS-GT51YF120NT, VS-GT76YF120NT | Power Modules |  |
| Apr 29, 2026 | P16 Knob Potentiometers Now Feature Tactile Feedback Option and Lifespan Upgrade to 200k Cycles | P16, PA16, P16S, PA16S, P16F, PA16F | Panel Potentiometers |  |
| Apr 14, 2026 | VETH100A1DD1 ESD Protection Diode Passes IEEE 10BASE-T1S Compliance Tests | VETH100A1DD1 | Diodes and Rectifiers |  |
| Mar 24, 2026 | Power Your Product Differentiation with Vishay’s Custom Panel Potentiometer Expertise and innovations | P16F, P11 | Trimmers, Panel Potentiometers |  |
| Mar 18, 2026 | Enhanced Pulse Load Capability for MELF Resistors | MELF resistors | Thin Film |  |
| Mar 5, 2026 | Want Faster Circuit Tuning and Less Rework? | Multilayer Ceramic Chip Capacitors | Ceramic |  |
| Mar 3, 2026 | Industrial Grade NTC for Liquid Temperature Sensing | NTCASCW78A | Thermistors |  |
| Feb 25, 2026 | eFuse Evaluation Board Selector Page Now Available | NA | Power ICs |  |
| Jan 16, 2026 | Looking for High Energy Wet Tantalum Capacitors for Industrial Applications? | EP2 | Tantalum, Wet |  |
| Jan 14, 2026 | Need Maximum Energy Density in Wet Tantalum Capacitors? | DLA 15010 | Tantalum, Wet |  |
| Jan 6, 2026 | T51 Automotive Series Polymer Capacitors Extended Range Offer Crosses for AVX TCQ and TCO Automotive Series EOL | T51 | Capacitors |  |