Resistors, Fixed - Wirebondable
Showing 1 to 48 of 48 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.125 | 0402 | 25 | 1 | 2 | 20 K | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.60 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
![]() Enlarge | Single Value Wirebondable Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 50 | 0.5 | 10 K | 10 M | |
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 0805 | 500 | 5 | 500 K | 1 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1005 | 500 | 5 | 500 K | 2 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1206 | 500 | 5 | 1 M | 3 G | ||
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0303 | 50 | 0.1 | 360 K | 30 M | |
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0404 | 50 | 0.1 | 360 K | 30 M | |
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0505 | 50 | 0.1 | 360 K | 30 M | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.025 | 0201 | 100 | 5 | 20 | 100 | |
![]() Enlarge | Thin Film, Back-Contact Resistor | Resistors, Fixed | 0.250 | 0202 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.025 | 0202 | 25 | 0.1 | 1 | 1 M | |
![]() Enlarge | NiCr Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.025 | 0202 | 25 | 0.1 | 1 | 510 K | |
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0505 | 50 | 0.1 | 500 K | 10 M | |
![]() Enlarge | Thin Film 0402 Size Resistor on Alumina | Resistors, Fixed | 0.040 | 0402 | 25 | 0.05 | 10 | 24 K | |
![]() Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 5 | 0.01 | 50 | 300 K | |
![]() Enlarge | Precision Wirebondable Single Value Thin Film Chip Resistor | Resistors, Fixed | 0.05 | 0202 | 25 | 0.1 | 10 | 500 K | |
![]() Enlarge | Thin Film 0303 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0303 | 10 | 0.05 | 25 | 38 K | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.050 | 02016 | 100 | 1 | 20 | 100 | |
![]() Enlarge | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.062 | 0202 | 50 | 1 | 10 | 10 K | |
![]() Enlarge | Thin Film 0304 Size Resistor on Alumina | Resistors, Fixed | 0.065 | 0304 | 10 | 0.05 | 20 | 59 K | |
![]() Enlarge | Thin Film 0505 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0505 | 10 | 0.05 | 30 | 125 K | |
![]() Enlarge | NiCr Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.125 | 0202 | 10 | 0.25 | 20 | 510 K | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.70 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.2 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | High Value (Up to 100 MΩ) Wirebondable 1 mm2 Thin Film Chip Resistors | Resistors, Fixed | 0.380 | 0404 | 50 | 0.5 | 400 K | 100 M | |
![]() Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 1 K | 2.5 M | |
![]() Enlarge | Thin Film Tapped Microwave Resistor | Resistors, Fixed | 0.125 | 0206 | 100 | 10 | 100 | 430 | |
![]() Enlarge | Thin Film 0510 Size Resistor on Alumina | Resistors, Fixed | 0.175 | 0510 | 10 | 0.05 | 50 | 400 K | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.45 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | High Frequency 60 GHz High Power 1 W Thin Film Surface Mount Chip Resistor | Resistors, Fixed | 1 | 0402 | 25 | 0.1 | 50 | 100 | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | Thin Film, Top-Contact Miniature Resistor | Resistors, Fixed | 0.125 | 0101 | 25 | 0.1 | 2.5 | 400 K | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.200 | 0505 | 25 | 1 | 2 | 100 K | |
![]() Enlarge | Wirebondable High Precision Single Value Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1505 | 5 | 0.01 | 1 K | 2 M | |
![]() Enlarge | Thin Film Power Resistors | Resistors, Fixed | 0.5 | 0503 | 25 | 0.1 | 0.3 | 1 M | |
![]() Enlarge | Thin Film Top-Contact Resistor | Resistors, Fixed | 0.250 | 0202 | 25 | 0.1 | 1 | 1 M | |
![]() Enlarge | Thin Film 1010 Size Resistor on Alumina | Resistors, Fixed | 0.4 | 1010 | 10 | 0.05 | 50 | 1 M | |
![]() Enlarge | Thin Film Power Resistors | Resistors, Fixed | 1 | 0707 | 50 | 0.5 | 0.3 | 20 K | |
![]() Enlarge | NiCr Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.400 | 0505 | 25 | 0.1 | 100 | 50 K | |
![]() Enlarge | Thin Film Top-Contact Resistor with Part Mark | Resistors, Fixed | 0.250 | 0202 | 25 | 0.1 | 1 | 1 M |