AUTOMOTIVE
Surface-Mount Chips
PAT
Precision
0402 to 2512
PATT
Precision High Temperature
0402 to 1206
Surface-Mount Networks
MPMA
SOT-23
AORN
8-pin
NOMCA
14- / 16-pin
HIGH TEMPERATURE
Surface-Mount Chips
PLTT
Precision Low TCR
0402 to 2512
PATT
Precision High Temperature
0402 to 1206
Surface-Mount Networks
HTRN
8-pin SOIC
HIGH FREQUENCY
FC
FC
0402 to 1206 (wrap)
FC
0402 to 1206 (flip chip)
HIGH RELIABILITY MEDICAL
Thick Film
M
0402 to 2512
Non-Magnetic
PNM
0402 to 2512
PCNM
Series
MILITARY – Established High Reliability
MIL-PRF-55342
Failure Rate C, M, P, R, U, S, V, and T (Non ER version)
MIL-PRF-84301
6, 8, and 10 pin. Schematics C and G.
HIGH POWER
PHP
0603 to 2512
PCAN
0603 to 2512
LOW TCR
Surface-Mount Chip
PLT
0402 to 1206
PLTT
0603 to 1206
PLTU
Series
LOW VALUE
LNS
/ PAT / PATT / PTN
0402 to 2512
INDUSTRIAL
P-NS / PTN
0402 to 2512
PRECISION INTEGRATED SURFACE-MOUNT RESISTORS
MP
SC-70
MORN
Series
MPM
SOT-23
MPD
SOT-143
ORN
/ ORN (divider) / ORNV
SOIC (8-pin)
NOMC
SOIC (14- / 16-pin)
OSOP
16- to 24-pin
CSO
6- to 20-pin
TOMC
16-pin
WOMC
20-pin
DFN
PR
QFN
SEMI-PRECISION INTEGRATED SURFACE-MOUNT RESISTORS AND RESISTOR / CAPACITOR NETWORKS
VSOR
16 / 20 / 24
VSSR
16 / 20 / 24
VTSR
16 / 20 / 24
VSSRC
16 / 20 / 24
VSORC
16 / 20 / 24
VTSRC
16 / 20 / 24
PRECISION THROUGH-HOLE NETWORKS
Single-In-Line
VTF
– Conformal
3 to 10
TSP
/ CTSP – Molded
6 / 8/ 10
CS
3 to 10
Dual-In-Line
TDP
– Molded
14 / 16
CSD
– Ceramic
4 to 20
HD
8-20 pin
HERMETIC NETWORKS
Leadless Chip Carriers
LCC
/ TLCC
16- / 18- / 20- / 24-pin
MPH
4-pin
THERMAL MANAGEMENT
ThermaWick™ THJP