Networks and Arrays - Resistor networks
Showing 1 to 50 of 106 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Thin Film Resistor Network Military, MIL-PRF-83401 Qualified, Type RZ070, RZ080, RZ090, RZ220, RZ221, RZ223, Single-In-Line SIP | Resistor Networks | 25 | 5 | 0.1 | 0.1 | 0.00006 | n/a | 100 | 200 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.015 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thin Film | Thin Film Megohm Center-Tap Chip Resistor Divider Network | Resistor Networks | 50 | 5 | 0.1 | n/a | 0.02 | 0404 | 200 K | 10 M | |
![]() Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | n/a | 0.05 | n/a | 10 | 250 K | |
![]() Enlarge | Thin Film | Thin Film, Center-Tapped Resistor Divider Network | Resistor Networks | 25 | 2 | 0.1 | n/a | 0.06 | 0303 | 10 | 1 M | |
![]() Enlarge | Thick Film | Custom Thick Film Networks, Quadpack, Surface Mount | Resistor Networks | |||||||||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.025 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.05 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thin Film | Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking | Resistor Networks | 25 | 1 | 0.05 | 0.01 | 0.05 | n/a | 400 | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.05 | n/a | 1 K | 50 | |
![]() Enlarge | Thin Film | Wire Bondable Thin Film Filter Resistor Networks | Resistor Networks | 100 | n/a | 0.01 | n/a | 0.05 | 1210 | 25 | 50 | |
![]() Enlarge | Thin Film | Molded, Dual-In-Line Thin Film Resistor, Through-Hole Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.05 | n/a | 100 | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.05 | n/a | 100 | 100 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.050 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Wirebondable Dual Value Thin Film Chip Resistor Networks, Center Tap | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.050 | 0303 | 1 K | 500 K | |
![]() Enlarge | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 08 | 500 | 200 K | |
![]() Enlarge | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 14 | 500 | 200 K | |
![]() Enlarge | Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Thin Film Resistor Networks | Resistor Networks | 5 | 5 | 0.05 | 0.1 | 0.050 | 16 | 500 | 200 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ240, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thin Film | Molded, SC-70 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 2 | 0.1 | 0.05 | 0.075 | n/a | 100 | 50 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.08 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Thin Film Resistor Divider Network on Alumina, User Trimmable | Resistor Networks | 10 | n/a | 0.1 | n/a | 0.1 | 0303 | 100 | 50 K | |
![]() Enlarge | Thin Film | Thin Film Resistor Divider Network on Alumina, User Trimmable | Resistor Networks | 10 | n/a | 0.1 | n/a | 0.1 | 0505 | 100 | 50 K | |
![]() Enlarge | Thin Film | Decade Divider, Single-In-Line Through Hole Thin Film Resistor Networks (Standard) | Resistor Networks | 2.5 | 2.5 | 0.03 | 0.1 | 0.1 | n/a | 100 | 10 M | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Resistor Networks | 10 | 2 | 0.05 | 0.01 | 0.1 | n/a | 20 | 2 M | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Resistor Networks | 50 | 5 | 0.05 | 0.02 | 0.1 | n/a | 20 | 500 K | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 2 | 0.1 | 0.01 | 0.1 | n/a | 100 | 5 M | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 25 | 5 | 0.1 | 0.01 | 0.1 | n/a | 100 | 5 M | |
![]() Enlarge | Thin Film | Sandwich, 50 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.05 | 0.02 | 0.1 | n/a | 100 | 1.5 M | |
![]() Enlarge | Thin Film | Sandwich, 25 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.05 | 0.02 | 0.1 | n/a | 100 | 500 K | |
![]() Enlarge | Thin Film | Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 1 | 0.05 | 0.025 | 0.1 | n/a | 20 | 500 K | |
![]() Enlarge | Thin Film | Dual Flat No Lead Molded Precision Thin Film Resistor Surface Mount Network | Resistor Networks | 25 | 3 | 0.05 | 0.025 | 0.1 | n/a | 100 | 100 K | |
![]() Enlarge | Thin Film | Dual Flat No Lead Molded Precision Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 | |
![]() Enlarge | Thin Film | Hermetic Flat Pack Thin Film Resistor, Surface Mount Network | Resistor Networks | 10 | 5 | 0.05 | 0.01 | 0.1 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network | Resistor Networks | 10 | 2 | 0.02 | 0.01 | 0.1 | n/a | Zero Ohm Jumper | 500 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, High Temperature (215 °C); Thin Film Surface Mount, Dual-In-Line Resistor NetworkNetwork | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, SOT-143 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 2 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, SOT-23 Thin Film Resistor, Surface Mount Divider Network | Resistor Networks | 25 | 2 | 0.05 | 0.01 | 0.1 | n/a | 250 | 100 K | |
![]() Enlarge | Thin Film | Matched Pair, Molded, Automotive, Thin Film, SOT-23, Resistor, Surface Mount Network, AEC-Q200 Qualified | Resistor Networks | 25 | 2 | 0.1 | 0.05 | 0.1 | n/a | 250 | 50 K | |
![]() Enlarge | Thin Film | Resistor Networks Metal Film Technology | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.1 | n/a | 0.1 | 10 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.1 | n/a | 100 | 50 | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 2 K | 50 K | |
![]() Enlarge | Thin Film | Molded, 25 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.1 | n/a | 500 | 100 K | |
![]() Enlarge | Thin Film | Quad Flat No Lead Molded Precision Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 100 | 500 K |