Networks and Arrays - Surface mount
Showing 1 to 50 of 88 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Thin Film Megohm Center-Tap Chip Resistor Divider Network | Resistor Networks | 50 | 5 | 0.1 | n/a | 0.02 | 0404 | 200 K | 10 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.05 | n/a | 1 K | 50 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.010 | 100 | 10 | 250 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.0125 | 135 | 10 | 500 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.020 | 182 | 10 | 2 M | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.040 | 074 | 10 | 100 K | |
![]() Enlarge | Thin Film | Thin Film Chip Resistor Array | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.1 | 0612 | 47 | 221 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Hermetic Flat Pack Thin Film Resistor, Surface Mount Network | Resistor Networks | 10 | 5 | 0.05 | 0.01 | 0.1 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network | Resistor Networks | 10 | 2 | 0.02 | 0.01 | 0.1 | n/a | Zero Ohm Jumper | 500 K | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.100 | 100 | 10 | 250 K | |
![]() Enlarge | Thin Film | Wirebondable Dual Value Thin Film Chip Resistor Networks, Center Tap | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.050 | 0303 | 1 K | 500 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 2 | n/a | 0.1 | n/a | 150 | 820 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.08 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0606 | 47 | 150 K | |
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0612 | 47 | 150 K | |
![]() Enlarge | Thin Film | Wirebondable Dual Value Thin Film Chip Resistor Networks, Center Tap (High Ohmic Value) | Resistor Networks | 5 | 5 | 0.5 | 0.5 | 0.125 | 0303 | 10 K | 10 M | |
![]() Enlarge | Thin Film | Molded, SOT-23 Thin Film Resistor, Surface Mount Divider Network | Resistor Networks | 25 | 2 | 0.05 | 0.01 | 0.1 | n/a | 250 | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 2 K | 50 K | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.125 | 135 | 10 | 500 K | |
![]() Enlarge | Thin Film | High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 1 | 1 | 0.01 | 0.1 | 0.200 | 182 | 10 | 2 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual In-Line Thin Film Resistor, Wide Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 100 | 250 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0303 | 100 | 500 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0808 | 100 | 800 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0610 | 100 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0610 | 500 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0714 | 100 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0714 | 500 | 200 K | |
![]() Enlarge | Thin Film | Wirebondable Dual Value Thin Film Chip Resistor Networks, Center Tap | Resistor Networks | 5 | 5 | 0.05 | 0.5 | 0.250 | 0303 | 10 | 500 K | |
![]() Enlarge | Thin Film | Molded, SOT-23 Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | n/a | 0.1 | n/a | 10 | 500.5 K | ||
![]() Enlarge | Thin Film | 25 mil Pitch Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | n/a | 0.1 | n/a | 10 | 10 K | ||
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, T-Filter Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thin Film | Wirebondable Thin Film Chip Resistor Networks | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.125 | 0808 | 1 K | 200 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.16 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Wirebondable Thin Film Chip Resistor Networks | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.250 | 0610 | 1 K | 200 K | |
![]() Enlarge | Thin Film | Wirebondable Thin Film Chip Resistor Networks | Resistor Networks | 1 | 1 | 0.01 | 0.1 | 0.250 | 0714 | 1 K | 200 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.1 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.19 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.05 | n/a | 100 | 100 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Flat Pack | Resistor Networks | 100 | 50 | 1 | n/a | 0.15 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Thin Film, Center-Tapped Resistor Divider Network | Resistor Networks | 25 | 2 | 0.1 | n/a | 0.25 | 0303 | 10 | 1 M | |
![]() Enlarge | Thin Film | Thin Film Low Ohmic Value Resistor Divider Network | Resistor Networks | 100 | 200 | 1 | n/a | 0.25 | 0303 | 1 | 9.9 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.025 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.050 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Thin Film, Center-Tapped Resistor Divider Network | Resistor Networks | 25 | 2 | 0.1 | n/a | 0.06 | 0303 | 10 | 1 M | |
![]() Enlarge | Thin Film | Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking | Resistor Networks | 25 | 1 | 0.05 | 0.01 | 0.05 | n/a | 400 | 100 K | |
![]() Enlarge | Thin Film | Thin Film Resistor Divider Network on Alumina, User Trimmable | Resistor Networks | 10 | n/a | 0.1 | n/a | 0.1 | 0505 | 100 | 50 K |