Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Smart Grids - Smart Meters
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Smart Grids
Smart Meter
FILM CAPACITORS
Interference Suppression Film Capacitor, Class X2, MKT 310 V
AC
, High Stability Grade
F1772S
OPTOELECTRONICS
High-Speed and High-Power Infrared Emitting Diodes with Peak Wavelength of 940 nm
VSMB2020X01
ICs
28 V, 56 mΩ Load Switch with Programmable Current Limit and Slew Rate Control
SiP32419 / SiP32429
RESISTORS
High Surge Axial Cemented Wirewound Resistors
Z300-C
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
INDUCTORS
High-Current, Surface-Mount Inductors – Non-Shielded
IDCP-2218
MOSFETs
E Series 600 V Power MOSFET
SiHD7N60E
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocouplers with High Creepage and Clearance of 10 mm
VOW2611
NON-LINEAR RESISTORS
VDR Metal Oxide Varistors, High Surge
VDRH14 to VDRH20
RESISTORS
Power Metal Strip
®
Meter Shunt Resistor, Very Low Value (Down to 0.0001 Ω)
WSMS
RESISTORS
Thin Film Mini-MELF Resistors
MM / SM
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation Low Dissipation Factor (DF)
MLCC High Q Capacitors
Smart Meter
Close
FILM CAPACITORS
Interference Suppression Film Capacitor, Class X2, MKT 310 V
AC
, High Stability Grade
F1772S
Features
RFI X2 film capacitors for continuous across the line and series impedance app.
Withstanding 85 °C / 85 % RH for 1000 h at
240 V
AC
Product Page
F1772S
BUY NOW
Smart Meter
Close
OPTOELECTRONICS
High-Speed and High-Power Infrared Emitting Diodes with Peak Wavelength of
940 nm
VSMB2020X01
Features
Radiant intensity of 40 mW/sr at I
F
= 100 mA and 15 ns rise and fall time
Angle of half intensity of ± 12° in surface-mount gullwing and reverse gullwing pkg.
Product Page
VSMB2020X01
BUY NOW
Smart Meter
Close
ICs
28 V, 56 mΩ Load Switch with Programmable Current Limit and Slew Rate Control
SiP32419 / SiP32429
Features
< 1 µs short circuit response time, and 20 % I
LIM
accuracy over temperature
High-voltage synchronous Buck converters
Product Page
SiP32419 / SiP32429
BUY NOW
Smart Meter
Close
RESISTORS
High Surge Axial Cemented Wirewound Resistors
Z300-C
Features
High voltage surge (up to 12 kV) for special version
Non-flammable cement coating
Product Page
Z300-C
Smart Meter
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
Features
400 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SMAJxx
BUY NOW
Smart Meter
Close
INDUCTORS
High-Current, Surface-Mount Inductors – Non-Shielded
IDCP-2218
Features
Low-cost filtering and DC/DC conversion inductor
Product Page
IDCP-2218
BUY NOW
Smart Meter
Close
MOSFETs
E Series 600 V Power MOSFET
SiHD7N60E
Features
High performance E Series high-voltage technology, maximum R
DS(on)
600 mΩ
Popular DPAK packaging, maximum continuous current of 7 A
Product Page
SiHD7N60E
BUY NOW
Smart Meter
Close
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocouplers with High Creepage and Clearance of 10 mm
VOW2611
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 40 kV/µs
Product Page
VOW2611
BUY NOW
Smart Meter
Close
NON-LINEAR RESISTORS
VDR Metal Oxide Varistors, High Surge
VDRH14 to VDRH20
Features
Extended operating temperature to 125 °C
UL recognized up to 105 °C (selected types)
Product Page
VDRH14 to VDRH20
BUY NOW
Smart Meter
Close
RESISTORS
Power Metal Strip
®
Meter Shunt Resistor, Very Low Value (Down to 0.0001 Ω)
WSMS
Features
Power Metal Strip construction offers accuracy for smart meter applications
Extremely low resistance values:
100 µΩ to 1000 µΩ
Click to view
Product Page
WSMS
BUY NOW
Smart Meter
Close
RESISTORS
Thin Film Mini-MELF Resistors
MM / SM
Features
Unrivaled surge handling capability, ultimate stability over lifetime
AEC-Q200 qualified, approved acc. EN 140401-803, sulfur resistant, GREEN product
Product Page
MM / SM
BUY NOW
Smart Meter
Close
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation Low Dissipation Factor (DF)
MLCC High Q Capacitors
Features
Robust design build with wet process and noble metal electrodes
Product Page
MLCC High Q Capacitors