Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Energy Exploration - Hydraulic Fracturing (Fracking)
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Energy Exploration
Hydraulic Fracturing (Fracking)
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMP TVS
RESISTORS
Massive Electro-Pyrotechnic Initiator Chip Resistor
MEPIC
MODULES
ADD-A-PAK Generation VII Power Modules, Schottky Rectifier, 200 A
VS-VSKDS409/150
RESISTORS
Power Metal Strip
®
SMD Resistors, High Power (7 W), Low Value (Down to 0.001 Ω)
WSHM2818
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848
INDUCTORS
Toroid, High-Current, High-Temperature, Radial Leaded
TJ3-HT
MELF RESISTORS
Professional Thin Film MELF Resistors
MMB0207
NON-LINEAR RESISTORS
Platinum SMD Flat Chip Temperature Sensor
PTS...AT
RESISTORS
Precision Low-TCR, High-Temperature Thin Film Resistor, Surface-Mount Chip
PLTT
RESISTORS
High-Stability, High-Temperature
230 °C
Thin Film Chip Resistors
PHT / PRAHT / RMKHT / CHPHT
TANTALUM CAPACITORS
Wet Tantalum Capacitor Assembly
211D
Hydraulic Fracturing (Fracking)
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMP TVS
Features
Meets MSL level 1, per J-STD-020C, LF maximum peak of 260 °C
Very low profile – typical height of 0.65 mm
Product Page
SMP TVS
BUY NOW
Hydraulic Fracturing (Fracking)
Close
RESISTORS
Massive Electro-Pyrotechnic Initiator Chip Resistor
MEPIC
Features
Low firing energy down to 1.5 mJ, fast firing time down to 250 µs
Standard SMD case 0805, alternative to bridge wire technology, AKLV16 qualification
Click to view
Product Page
MEPIC
Hydraulic Fracturing (Fracking)
Close
MODULES
ADD-A-PAK Generation VII Power Modules, Schottky Rectifier, 200 A
VS-VSKDS409/150
Features
175 °C T
J
operation
UL approved file E78996
Product Page
VS-VSKDS409/150
BUY NOW
Hydraulic Fracturing (Fracking)
Close
RESISTORS
Power Metal Strip
®
SMD Resistors, High Power (7 W), Low Value (Down to 0.001 Ω)
WSHM2818
Features
Very high power rating of 7 W in small 2818 package
Very low resistance values, 0.001 Ω to 0.10 Ω, with tolerance of 1 %
Click to view
Product Page
WSHM2818
Hydraulic Fracturing (Fracking)
Close
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
Features
High-performance E Series high-voltage technology, maximum R
DS(on)
64 mΩ
Popular TO-247 packaging, maximum continuous current of 47 A
Click to view
Product Page
SiHG47N60E
BUY NOW
Hydraulic Fracturing (Fracking)
Close
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848
Features
High-performance DC-Link capacitor with high RMS current capabilities
Automotive Grade AEC-Q200 compliant
Click to view
Product Page
MKP1848
BUY NOW
Hydraulic Fracturing (Fracking)
Close
INDUCTORS
Toroid, High-Current, High-Temperature, Radial Leaded
TJ3-HT
Features
High-temperature toroidal inductor available in several sizes and wind inductance range
High temperature continuous operation up to
200 °C
Product Page
TJ3-HT
Hydraulic Fracturing (Fracking)
Close
MELF RESISTORS
Professional Thin Film MELF Resistors
MMB0207
Features
Approved according to EN 140401-803, AEC-Q200 qualified
High surge voltage capability
Click to view
Product Page
MMB0207
BUY NOW
Hydraulic Fracturing (Fracking)
Close
NON-LINEAR RESISTORS
Platinum SMD Flat Chip Temperature Sensor
PTS...AT
Features
Standardized characteristics according to IEC 60751
Short reaction times down to 2 s (in air)
Product Page
PTS...AT
BUY NOW
Hydraulic Fracturing (Fracking)
Close
RESISTORS
Precision Low-TCR, High-Temperature Thin Film Resistor, Surface-Mount Chip
PLTT
Features
Wide resistance range with 5 ppm/°C TCR tracking and 0.02 % tolerance
Operation up to 230 °C with 0.5 % stability at 2000 h, 215 °C at 25 % rated power
Product Page
PLTT
BUY NOW
Hydraulic Fracturing (Fracking)
Close
RESISTORS
High-Stability, High-Temperature 230 °C Thin Film Chip Resistors
PHT / PRAHT / RMKHT / CHPHT
Features
Operating temp. up to 215 °C, low TCR down to 15 ppm/°C (-55 °C to +215 °C)
Sulfur resistant, from 10R up to 7.5M, tight tolerance down to 0.05 %
Click to view
Product Pages
PHT
PRAHT
RMKHT
CHPHT
BUY NOW
PHT
PRAHT
RMKHT
CHPHT
Hydraulic Fracturing (Fracking)
Close
TANTALUM CAPACITORS
Wet Tantalum Capacitor Assembly
211D
Features
High temperature of +200 °C, high vibration
Standard and custom assemblies
Product Page
211D