Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox »
Consumer
» Wearables - Clip-On / Pocket Worn Devices
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Wearables
Fitness Bands / Wrist Bands
CERAMIC CAPACITORS
High Capacitance per Unit Size in C0G, X5R, and X7R
VJ0201
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si8817DB
OPTOELECTRONICS
Ambient Light Sensor with Analog Output in Low Profile Package
TEMD5510FX01
RESISTORS
Lead (Pb)-free Commodity Thick Film Chip Resistors
CRCW0201...e3
DIODES
Low Capacitance Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode
VBUS05A1-SD0
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298W
MOSFETs
P-Channel 20 V (D-S) MOSFET
SiB441EDK
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
OPTOELECTRONICS
High-Sensitivity PIN Photodiode in Leadless Low-Profile Package
VEMD5010X01
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
ICs
200 Ω, Low-Leakage, Low-Parasitic and Low Charge Injection, Quad SPST Analog Switches
DG2502
NON-LINEAR RESISTORS
SMD Glass Protected NTC Thermistors
NTCS0402
Fitness Bands / Wrist Bands
Close
CERAMIC CAPACITORS
High Capacitance per Unit Size in C0G, X5R, and X7R
VJ0201
Features
Small size enables miniaturization and board space savings
Small size enables component with better ESL performance
Product Page
VJ0201
BUY NOW
Fitness Bands / Wrist Bands
Close
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si8817DB
Features
Industry leading p-channel Gen III technology, maximum R
DS(on)
76 mΩ
Industry smallest chipscale packaging with MICRO FOOT
®
0.8 mm x 0.8 mm
Product Page
Si8817DB
BUY NOW
Fitness Bands / Wrist Bands
Close
OPTOELECTRONICS
Ambient Light Sensor with Analog Output in Low Profile Package
TEMD5510FX01
Features
Peak sensitivity at 540 nm much like the human eye with a 7.5 mm
2
detector chip
PIN photodiode with high photo sensitivity in a miniature surface- mount device
Product Page
TEMD5510FX01
BUY NOW
Fitness Bands / Wrist Bands
Close
RESISTORS
Lead (Pb)-free Commodity Thick Film Chip Resistors
CRCW0201...e3
Features
High-volume product for commercial applications
Very small body size, 0.6 x 0.3 mm
2
Product Page
CRCW0201...e3
BUY NOW
Fitness Bands / Wrist Bands
Close
DIODES
Low Capacitance Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode
VBUS05A1-SD0
Features
Ultra compact CLP0603 package
Low package height < 0.3 mm
Product Page
VBUS05A1-SD0
BUY NOW
Fitness Bands / Wrist Bands
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298W
Features
High capacitance in small case sizes including 0603 and 0402 footprint
Perfect for space constrained designs
Product Page
298W
BUY NOW
Fitness Bands / Wrist Bands
Close
MOSFETs
P-Channel 20 V (D-S) MOSFET
SiB441EDK
Features
Industry leading p-channel Gen III technology, maximum R
DS(on)
25.5 mΩ
1.6 mm x 1.6 mm PowerPAK
®
SC-70 packaging
Product Page
SiB441EDK
BUY NOW
Fitness Bands / Wrist Bands
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
BUY NOW
Fitness Bands / Wrist Bands
Close
OPTOELECTRONICS
High-Sensitivity PIN Photodiode in Leadless Low-Profile Package
VEMD5010X01
Features
0.8 mm height SMD photodiode featuring a chip with a 7.5 mm
2
sensitive area
Daylight blocking filter matched with IR emitters operating at wavelength 870 nm or 950 nm
Product Page
VEMD5010X01
BUY NOW
Fitness Bands / Wrist Bands
Close
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
Features
Excellent stability class 0.5, cost efficient
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCS0402...e3
BUY NOW
Fitness Bands / Wrist Bands
Close
ICs
200 Ω, Low-Leakage, Low-Parasitic and Low Charge Injection, Quad SPST Analog Switches
DG2502
Features
Power consumption < 0.01 µW, superior switching characteristics
Compact WCSP16 1.44 mm x 1.44 mm chip scale package
Product Page
DG2502
BUY NOW
Fitness Bands / Wrist Bands
Close
NON-LINEAR RESISTORS
SMD Glass Protected NTC Thermistors
NTCS0402
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
Product Page
NTCS0402
BUY NOW