Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox 3.0 »
Consumer
» Wearables - Clip-On / Pocket Worn Devices
Versions:
Version 1.0
|
Version 2.0
| Version 3.0
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Powertrain – 12 V /
24 V
Engine Cooling
Exhaust Emission Control Systems
Heating, Ventilation, Air Conditioning (HVAC)
Powertrain – Injection Control and Fuel Pump
Direct Injector Control (Solenoid)
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Brake and Active Safety Control
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Steering (BLDC Motor Drive)
Micro Hybrid – Start / Stop (12 V)
Generator and Alternator Power Modules
Generator and Alternator Control Modules
Boardnet Stabilizer DC/DC Converters
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
DC/DC Bidirectional and Chargers
Energy Control Modules
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Smoke
Flame / Fire
Gas
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems / Door and Gate Opener
Biometrics
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Wearables
Clip-On / Pocket Worn Devices
ICs
20 mΩ, Slew Rate Controlled Load Switch in WCSP6
SiP32458
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation Low Dissipation Factor (DF)
MLCC High Q Capacitors
RESISTORS
Lead (Pb)-Free Commodity Thick Film Chip Resistors
CRCW0201...e3
RESISTORS
Professional Thin Film Chip Resistors
MCT0603...e3
ICs
200 Ω, Low-Leakage, Low-Parasitic and Low Charge Injection, Quad SPST Analog Switches
DG2501
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55
MOSFETs
P-Channel 12 V (D-S) MOSFET
Si8457DB
ESD DIODES
ESD Protection Diode in LLP1006-2L
VESD05A4A-HS4
Clip-On / Pocket Worn Devices
Close
ICs
20 mΩ, Slew Rate Controlled Load Switch in WCSP6
SiP32458
Features
20 mΩ low and flat R
ON
over the full operation voltage range
Features low I
Q
, reverse blocking with guaranteed less than 10 µA leakage
Click to view
Product Page
SiP32458
BUY NOW
Clip-On / Pocket Worn Devices
Close
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation Low Dissipation Factor (DF)
MLCC High Q Capacitors
Features
Ultra-stable dielectric formulation, low dissipation factor (DF)
Robust design build with wet process and noble metal electrodes
Product Page
MLCC High Q Capacitors
Clip-On / Pocket Worn Devices
Close
RESISTORS
Lead (Pb)-Free Commodity Thick Film Chip Resistors
CRCW0201...e3
Features
High-volume product for commercial applications
Very small body size, 0.6 mm x 0.3 mm
Product Page
CRCW0201...e3
BUY NOW
Clip-On / Pocket Worn Devices
Close
RESISTORS
Professional Thin Film Chip Resistors
MCT0603...e3
Features
Excellent stability class 0.5, cost efficient
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCT0603...e3
BUY NOW
Clip-On / Pocket Worn Devices
Close
ICs
200 Ω, Low-Leakage, Low-Parasitic and Low Charge Injection, Quad SPST Analog Switches
DG2501
Features
Power consumption < 0.01 µW, superior switching characteristics
Compact WCSP16 1.44 mm x 1.44 mm chip scale package
Product Page
DG2501
Clip-On / Pocket Worn Devices
Close
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Features
Non-magnetic available with copper or epoxy bondable termination
Lead-bearing termination available for hi-rel applications
Product Page
MLCC RF Capacitors
Clip-On / Pocket Worn Devices
Close
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55
Features
High-capacitance, low-ESR polymer tantalum capacitors
Stable electrical performance over temperature and voltage
Product Page
T55
Clip-On / Pocket Worn Devices
Close
MOSFETs
P-Channel 12 V (D-S) MOSFET
Si8457DB
Features
TrenchFET
®
p-channel Gen III and MICRO FOOT
®
MOSFET provide extremely low on-resistance
Ultra-small 1.6 mm x 1.6 mm max. outline, ultra-thin 0.6 mm max. height
Product Page
Si8457DB
BUY NOW
Clip-On / Pocket Worn Devices
Close
ESD DIODES
ESD Protection Diode in LLP1006-2L
VESD05A4A-HS4
Features
Ultra compact LLP1006-2L package, low package height < 0.4 mm
ESD protection acc. IEC 61000-4-2, ± 30 kV contact and air discharge
Product Page
VESD05A4A-HS4
BUY NOW