Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox »
Consumer
» Home Entertainment - Set-Top Boxes
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Entertainment
Set-Top Boxes
MOSFETs
Dual N-Channel 20 V (D-S) MOSFET
SiA906EDJ
ALUMINUM CAPACITORS
Aluminum Capacitors, Power, Miniaturized, General Purpose
Snap-In
093 PMG-SI
ICs
2.7 V to 5.5 V Input Buck Regulator Offers 4 MHz Operation to Enable Complete Solution in 180 mm
2
SiP12107 / SiP12108
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
RECTIFIERS
Trench MOS Barrier Schottky Rectifier
VT5200
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE / RCWL
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHP12N60E
NON-LINEAR RESISTORS
PTC Thermistors, Overload Protection for Telecommunication
PTCTL...
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP34338
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
, Class Y1, 500 V
AC
VY1
ICs
10 A microBUCK
®
SiC402A/B Integrated Buck Regulator with Programmable LDO
SiC402A / SiC402B
Set-Top Boxes
Close
MOSFETs
Dual N-Channel 20 V (D-S) MOSFET
SiA906EDJ
Features
TrenchFET
®
technology providing dual MOSFETs with maximum R
DS(on)
46 mΩ
2 mm x 2 mm PowerPAK
®
SC-70 dual package for miniature synchronous buck applications
Product Page
SiA906EDJ
BUY NOW
Set-Top Boxes
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, Power, Miniaturized, General Purpose Snap-In
093 PMG-SI
Features
Standard snap-in series
Useful life: 2000 h at 85 °C
Product Page
093 PMG-SI
Set-Top Boxes
Close
ICs
2.7 V to 5.5 V Input Buck Regulator Offers 4 MHz Operation to Enable Complete Solution in
180 mm
2
SiP12107 / SiP12108
Features
Fast transient response with current mode constant on time (CM-COT) architecture
OVP, UVP, OTP, PGOOD, selectable PSM
Product Page
SiP12107
/
SiP12108
BUY NOW
SiP12107
SiP12108
Set-Top Boxes
Close
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
Features
Very small ferrite power inductor for DC/DC conversion and filtering
Product Page
IFSC
BUY NOW
Set-Top Boxes
Close
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
Features
Available in blue, true green, yellow green, yellow, soft orange, super red, and white
Angle of half intensity: ± 65°, 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
Product Page
VLMx1300
BUY NOW
VLMS1300
VLMO1300
VLMY1300
VLMG1300
VLMB1300
VLMB1310
Set-Top Boxes
Close
RECTIFIERS
Trench MOS Barrier Schottky Rectifier
VT5200
Features
Trench MOS Schottky technology
Low forward voltage drop, low power losses
Product Page
VT5200
Set-Top Boxes
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE / RCWL
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
/
RCWL
BUY NOW
RCWE
RCWL
Set-Top Boxes
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHP12N60E
Features
High performance E Series high-voltage technology, maximum R
DS(on)
380 mΩ
Popular TO-220 packaging, maximum continuous current of 12 A
Product Page
SiHP12N60E
BUY NOW
Set-Top Boxes
Close
NON-LINEAR RESISTORS
PTC Thermistors, Overload Protection for Telecommunication
PTCTL...
Features
Fast protection against power contact faults
Withstand high overload currents of up to 10 A
Product Page
PTCTL...
BUY NOW
Set-Top Boxes
Close
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP34338
Features
Industry leading range of 45 m, directivity of
± 45°, and 38 kHz carrier frequency
Minimum irradiance of 0.08 mW/m
2
, and featuring AGC-3 noise suppression
Product Page
TSOP34338
BUY NOW
Set-Top Boxes
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
, Class Y1, 500 V
AC
VY1
Features
X1 / Y1 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY1
BUY NOW
Set-Top Boxes
Close
ICs
10 A microBUCK
®
SiC402A/B Integrated Buck Regulator with Programmable LDO
SiC402A / SiC402B
Features
Offers a scalable design with 6 A and 15 A parts in the same footprint
Soft-start, UVP / OVP, OCP, selectable power-saving mode, LDO, PGOOD, OTP
Product Page
SiC402A / SiC402B
BUY NOW
SiC402A
SiC402B