Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox »
Consumer
» Home Entertainment - LCD TVs
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Entertainment
LCD TVs
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors Class X1, 440 V
AC
, Class Y2, 300 V
AC
VY2
MOSFETs
N-Channel 60 V (D-S) MOSFET
Si2308BDS
ICs
6 A microBUCK
®
Integrated FET Buck Regulator with Programmable LDO
SiC403A
DIODES
4-Line Bus-Port ESD Protection
VBUS54ED-FBL
RESISTORS
Thick Film Chip Resistors, High-Voltage
CRHV
OPTOELECTRONICS
Ambient Light Sensor in Miniature 0805 Package with Phototransistor Output
TEMT6200FX01
RECTIFIERS
Dual High-Voltage Trench MOS Barrier Schottky Rectifier
VI30120C
ICs
8-Channel, Dual 4-Channel, Triple 2-Channel Multiplexers
DG9451
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHF15N60E
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP57...
LCD TVs
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors Class X1, 440 V
AC
, Class Y2, 300 V
AC
VY2
Features
X1 / Y2 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY2
BUY NOW
LCD TVs
Close
MOSFETs
N-Channel 60 V (D-S) MOSFET
Si2308BDS
Features
Classic TrenchFET
®
technology, maximum
R
DS(on)
156 mΩ
Popular SOT-23 packaging
Product Page
Si2308BDS
BUY NOW
LCD TVs
Close
ICs
6 A microBUCK
®
Integrated FET Buck Regulator with Programmable LDO
SiC403A
Features
Offers a scalable design with 10 A and 15 A parts in the same footprint
Soft-start, UVP / OVP, OCP, selectable power-saving mode, LDO, PGOOD, OTP
Product Page
SiC403A
BUY NOW
LCD TVs
Close
DIODES
4-Line Bus-Port ESD Protection
VBUS54ED-FBL
Features
Ultra compact LLP2510-10L package
Low load capacitance C
D
= 0.8 pF
Product Page
VBUS54ED-FBL
BUY NOW
LCD TVs
Close
RESISTORS
Thick Film Chip Resistors, High-Voltage
CRHV
Features
High-voltage capability (up to 3 kV), with outstanding stability (< 0.5 %)
Can be customized to meet specific customer needs
Product Page
CRHV
BUY NOW
LCD TVs
Close
OPTOELECTRONICS
Ambient Light Sensor in Miniature 0805 Package with Phototransistor Output
TEMT6200FX01
Features
Wavelength of peak sensitivity of 550 nm, similar to human eye sensitivity
Excellent linearity over operating temperature range of -40 °C to +100 °C
Click to view
Product Page
TEMT6200FX01
BUY NOW
LCD TVs
Close
RECTIFIERS
Dual High-Voltage Trench MOS Barrier Schottky Rectifier
VI30120C
Features
Trench MOS Schottky technology
Low forward voltage drop, low power losses
Product Page
VI30120C
BUY NOW
LCD TVs
Close
ICs
8-Channel, Dual 4-Channel, Triple 2-Channel Multiplexers
DG9451
Features
High-precision, low-noise signal switching,
< 0.5 pC low charge injection
Low parasitic capacitance of 16 pF C
D(on)
, low leakage typically of 3 pA
Product Page
DG9451
BUY NOW
LCD TVs
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHF15N60E
Features
High performance E Series high-voltage technology, maximum R
DS(on)
280 mΩ
FullPAK packaging eliminates the need for isolation, maximum continuous current of 15 A
Product Page
SiHF15N60E
BUY NOW
LCD TVs
Close
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
Features
Available in blue, true green, yellow green, yellow, soft orange, super red, and white
Angle of half intensity: ± 65°, 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
Product Page
VLMx1300
BUY NOW
VLMS1300
VLMO1300
VLMY1300
VLMG1300
VLMB1300
VLMB1310
LCD TVs
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
Features
400 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SMAJxx
BUY NOW
LCD TVs
Close
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP57...
Features
Industry leading range of 45 m, directivity of
± 75° in a leadless SMD package
Low profile of 0.8 mm and featuring AGC-3 or AGC-4 noise suppression
Product Page
TSOP57...
BUY NOW