Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Gaming - Accessories / Controllers / Steering Wheels
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Gaming
Accessories / Controllers / Steering Wheels
ICs
Low-Voltage Dual SPDT Analog Switch with Negative Swing Audio Capability
DG2750
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603xx
DIODES
Low-Capacitance Bidirectional Symmetrical (BiSy) Single Line ESD-Protection Diode
VBUS05A1-SD0
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Standard Industrial Grade
293D
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si2367DS
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
ICs
Low-Voltage, Fault Protection, SP3T Analog Switch (3:1 Multiplexer / Demultiplexer)
DG2522
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298D
ICs
1.1 V to 5.5 V, Slew Rate Controlled Load Switch
SiP32408
RECTIFIERS
Surface-Mount Schottky Barrier Rectifier
SS32-M3
Accessories / Controllers /
Steering Wheels
Close
ICs
Low-Voltage Dual SPDT Analog Switch with Negative Swing Audio Capability
DG2750
Features
Supports negative swing signal down to -2 V
0.6 Ω low switch on resistance, and 4 pC low charge injection
Product Page
DG2750
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603xx
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
Product Page
NTCS0603xx
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
DIODES
Low-Capacitance Bidirectional Symmetrical (BiSy) Single Line ESD-Protection Diode
VBUS05A1-SD0
Features
Ultra compact CLP0603 package
Low package height < 0.3 mm
Product Page
VBUS05A1-SD0
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Standard Industrial Grade
293D
Features
Molded tantalum capacitor, standard industrial grade
General purpose capacitor
Product Page
293D
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si2367DS
Features
Classic TrenchFET
®
technology with on-resistance rating down to 1.8 V
Popular SOT-23 packaging
Product Page
Si2367DS
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
Features
Very small ferrite power inductor for DC/DC conversion and filtering
Product Page
IFSC
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
ICs
Low-Voltage, Fault Protection, SP3T Analog Switch (3:1 Multiplexer / Demultiplexer)
DG2522
Features
0.8 Ω low switch on-resistance and 105 MHz bandwidth
Power over V+ rail protection with guaranteed low leakage under fault condition
Product Page
DG2522
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
Features
Excellent stability class 0.5, cost efficient
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCS0402...e3
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298D
Features
High capacitance in small case sizes including 0603 and 0402 footprint
Perfect for space constrained designs
Product Page
298D
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
ICs
1.1 V to 5.5 V, Slew Rate Controlled Load Switch
SiP32408
Features
Flat row R
ON
down to 1.2 V, 42 mΩ typical from 1.5 V to 5 V
Slew rate controlled turn-on: 2.5 ms at 3.6 V
Product Page
SiP32408
BUY NOW
Accessories / Controllers /
Steering Wheels
Close
RECTIFIERS
Surface-Mount Schottky Barrier Rectifier
SS32-M3
Features
Low-profile package
Low power losses, high efficiency, low forward voltage drop, high surge capability
Product Page
SS32-M3
BUY NOW