Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Home Appliances - Air Conditioners
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Appliances
Air Conditioners
RESISTORS
High Pulse Load MELF Resistors
CMA0204...e3
MOSFETs
N-Channel 100 V (D-S) 175 °C MOSFET
SUP85N10-10
RECTIFIERS
Enhanced isoCink+™ Bridge Rectifiers
PB3510
MOSFETs
P-Channel 60 V (D-S) Power MOSFET
IRFI9Z34G
DIODES
T
rans
Z
orb
®
Transient Voltage Suppressors
P6KE200A
RESISTORS
Power Metal Strip
®
Resistors, High Power (7 W) Low Value, Surface-Mount
WSHM2818
RECTIFIERS
Dual Common Cathode Ultrafast Rectifier
FEP30JP
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSR
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
NON-LINEAR RESISTORS
NTC Thermistor Sensors – Pipe Type with Fast Time Response
NTCLP450...
OPTOELECTRONICS
IR Receiver with Copper Leadframe for High Humidity / Saline Atmosphere
TSOP34xxxR
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, DC-Link Capacitor
MKP1848C
Air Conditioners
Close
RESISTORS
High Pulse Load MELF Resistors
CMA0204...e3
Features
Extreme surge capability up to 6 kV ESD, 4 kV 1.2 / 50 pulse
Advanced carbon film technology, sulfur resistant, GREEN product
Product Page
CMA0204...e3
BUY NOW
Air Conditioners
Close
MOSFETs
N-Channel 100 V (D-S)
175 °C MOSFET
SUP85N10-10
Features
Classic TrenchFET
®
technology, maximum
R
DS(on)
10 mΩ
Popular TO-220 packaging
Product Page
SUP85N10-10
BUY NOW
Air Conditioners
Close
RECTIFIERS
Enhanced isoCink+™ Bridge Rectifiers
PB3510
Features
Enhanced high current density single in-line
UL recognition file number E312394
Product Page
PB3510
BUY NOW
Air Conditioners
Close
MOSFETs
P-Channel 60 V (D-S) Power MOSFET
IRFI9Z34G
Features
Rugged planar technology, maximum R
DS(on)
140 mΩ
FullPAK packaging eliminates isolation, maximum continuous current of -12 A
Product Page
IRFI9Z34G
BUY NOW
Air Conditioners
Close
DIODES
T
rans
Z
orb
®
Transient Voltage Suppressors
P6KE200A
Features
600 W peak pulse power capability with a 100/1000 µs waveform
AEC-Q101 qualified
Product Page
P6KE200A
BUY NOW
Air Conditioners
Close
RESISTORS
Power Metal Strip
®
Resistors, High Power (7 W) Low Value, Surface-Mount
WSHM2818
Features
Very high power rating of 7 W in small 2818 package
Very low resistance values, 0.001 Ω to 0.10 Ω, with tolerance of 1 %
Click to view
Product Page
WSHM2818
Air Conditioners
Close
RECTIFIERS
Dual Common Cathode Ultrafast Rectifier
FEP30JP
Features
Ultrafast recovery time
Low switching losses, high efficiency
Product Page
FEP30JP
BUY NOW
Air Conditioners
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSR
Features
High power ratings to 5 W in molded 4527 size package
Molded package with compliant leads, give superior thermal shock resiliance
Product Page
WSR
BUY NOW
Air Conditioners
Close
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Features
Optically coupled phototriac driving a power triac in a DIP-8 package
Load current of 1 A
RMS
and 5300 V of input-to-output isolation
Product Page
VO2223A
BUY NOW
Air Conditioners
Close
NON-LINEAR RESISTORS
NTC Thermistor Sensors – Pipe Type with Fast Time Response
NTCLP450...
Features
Miniature pipe sensor
Fast time response vs. industry standards
Product Page
NTCLP450...
Air Conditioners
Close
OPTOELECTRONICS
IR Receiver with Copper Leadframe for High Humidity / Saline Atmosphere
TSOP34xxxR
Features
Industry leading range of 45 m, directivity of
± 45°, and 38 kHz carrier frequency
Minimum irradiance of 0.08 mW/m
2
, and featuring AGC-4 noise suppression
BUY NOW
Air Conditioners
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, DC-Link Capacitor
MKP1848C
Features
Compact and high-performance DC-Link
Environment-friendly materials (halogen-free and Vishay GREEN)
Product Page
MKP1848C
BUY NOW