Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Home Appliances - Induction Cooking
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Appliances
Induction Cooking
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
; Class Y1, 500 V
AC
VY1
RESISTORS
Cemented Wirewound Resistors
AC03
MOSFETs
P-Channel 30 V (D-S) MOSFET
Si2307CDS
RECTIFIERS
Enhanced isoCink+™ Bridge Rectifiers
PB3006-E3
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHB15N60E
DIODES
Small-Signal Schottky Diodes, Single and Dual
BAT54 / MMSZ5242B
FILM CAPACITORS
AC and Pulse Metallized Polypropylene Film Capacitors, MKP Axial Type
MKP1839HQ
RESISTORS
Power Metal Strip
®
Resistors, Very High Power (to 3 W)
WSLP2512
OPTOELECTRONICS
Fully Integrated Proximity and Ambient Light Sensor with I
2
C Interface
VCNL4010
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
OPTOELECTRONICS
1 MBd High-Speed Optocoupler with Photodiode-to-Transistor Output
6N136
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, DC-Link Capacitor
MKP1848C
Induction Cooking
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
; Class Y1, 500 V
AC
VY1
Features
X1 / Y1 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY1
BUY NOW
Induction Cooking
Close
RESISTORS
Cemented Wirewound Resistors
AC03
Features
Non-flammable cement coating, good size-to-power ratio
Power: 3 W, excellent pulse handling capabiliy, various lead forming options
Product Page
AC03
BUY NOW
Induction Cooking
Close
MOSFETs
P-Channel 30 V (D-S) MOSFET
Si2307CDS
Features
Classic TrenchFET
®
technology, maximum
R
DS(on)
88 mΩ
Popular SOT-23 packaging
Product Page
Si2307CDS
BUY NOW
Induction Cooking
Close
RECTIFIERS
Enhanced isoCink+™ Bridge Rectifiers
PB3006-E3
Features
UL recognition file number E312394
Enhanced high current density single in-line package
Product Page
PB3006-E3
BUY NOW
Induction Cooking
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHB15N60E
Features
High-performance E Series, high-voltage technology, maximum R
DS(on)
280 mΩ
Popular D
2
PAK packaging, maximum continuous current of 15 A
Product Page
SiHB15N60E
BUY NOW
Induction Cooking
Close
DIODES
Small-Signal Schottky Diodes, Single and Dual
BAT54 / MMSZ5242B
Features
AEC-Q101 qualified
Very low turn-on voltage
Product Page
BAT54
/
MMSZ5242B
BUY NOW
BAT54
MMSZ5242B
Induction Cooking
Close
FILM CAPACITORS
AC and Pulse Metallized Polypropylene Film Capacitors, MKP Axial Type
MKP1839HQ
Features
For low building height applications
For precision applications, with tolerances down to ± 1 %
Product Page
MKP1839HQ
Induction Cooking
Close
RESISTORS
Power Metal Strip
®
Resistors, Very High Power (to 3 W)
WSLP2512
Features
Very high power rating of 3 W in 2512 package
Extremely low resistance values from 0.0005 Ω to 0.01 Ω, and tolerance of 1 %
Click to view
Product Page
WSLP2512
BUY NOW
Induction Cooking
Close
OPTOELECTRONICS
Fully Integrated Proximity and Ambient Light Sensor with I
2
C Interface
VCNL4010
Features
Infrared emitter is included in the 3.95 mm x 3.95 mm x 0.75 mm SMD pkg.
16-bit resolution, proximity range of up to 20 cm with programmable thresholds
Product Page
VCNL4010
BUY NOW
Induction Cooking
Close
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
Features
Robust surface temperature sensor
AEC-Q200 compliant, UL recognized
Product Page
NTCALUG01A
BUY NOW
Induction Cooking
Close
OPTOELECTRONICS
1 MBd High-Speed Optocoupler with Photodiode-to-Transistor Output
6N136
Features
Transmit signals between two optically separated circuits to frequencies of 2 MHz
Isolation test voltage of 5300 V
RMS
, TTL compatible, 1 Mbit/s data rate
Product Page
6N136
BUY NOW
Induction Cooking
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitors, DC-Link Capacitor
MKP1848C
Features
Compact and high-performance DC-Link
Environment-friendly materials (halogen-free and Vishay GREEN)
BUY NOW