Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Home Appliances - Washing Machines
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Appliances
Washing Machines
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR25
MOSFETs
P-Channel 30 V (D-S) MOSFET
Si2307CDS
RECTIFIERS
Single-Phase, Single In-Line Bridge Rectifiers
GSIB2560-E3
DIODES
T
rans
Z
orb
®
Transient Voltage Suppressors
P6KE200A
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
VJ OMD Series
RESISTORS
Power Metal Strip
®
Resistors, High Power (7 W), Low Value, Surface-Mount
WSHM2818
OPTOELECTRONICS
Optocoupler, Phototransistor Output with Broad Operating Temperature Range
VO615A
FILM CAPACITORS
Interference Suppression Film Capacitors, MKP Radial Potted Type
MKP339
MOSFETs
N-Channel 800 V (D-S) Power MOSFET
IRFBE20
ALUMINUM CAPACITORS
Aluminum Capacitors, Power Miniaturized, General Purpose Snap-In
093PMG-SI
RESISTORS
Cemented Fusible Wirewound Safety Resistors
AC03...CS
Washing Machines
Close
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR25
Features
Small size (0207), suitable for high-humidity environments
High continuous voltage of 1600 V, and high pulse loading capability of 7 kV
Product Page
VR25
BUY NOW
Washing Machines
Close
MOSFETs
P-Channel 30 V (D-S) MOSFET
Si2307CDS
Features
Classic TrenchFET
®
technology, maximum
R
DS(on)
88 mΩ
Popular SOT-23 packaging
Product Page
Si2307CDS
BUY NOW
Washing Machines
Close
RECTIFIERS
Single-Phase, Single In-Line Bridge Rectifiers
GSIB2560-E3
Features
UL recognition file number E54214
High surge current capability
Product Page
GSIB2560-E3
BUY NOW
Washing Machines
Close
DIODES
T
rans
Z
orb
®
Transient Voltage Suppressors
P6KE200A
Features
600 W peak pulse power capability with a 100/1000 µs waveform
Excellent clamping capability, very fast response time, low incremental surge resistance
Product Page
P6KE200A
BUY NOW
Washing Machines
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
Features
AEC-Q200 compliant
Glass protected with flex terminations
Product Page
NTCS0603
BUY NOW
Washing Machines
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
VJ OMD Series
Features
Polymer termination available for intensive board flex requirements
100 % voltage conditioning available up to 630 V
DC
rating (process code "5H")
Product Page
VJ OMD Series
Washing Machines
Close
RESISTORS
Power Metal Strip
®
Resistors, High Power (7 W), Low Value, Surface-Mount
WSHM2818
Features
Very high power rating of 7 W in small 2818 package
Very low resistance values, 0.001 Ω to 0.10 Ω, with tolerance of 1 %
Click to view
Washing Machines
Close
OPTOELECTRONICS
Optocoupler, Phototransistor Output with Broad Operating Temperature Range
VO615A
Features
6 kV peak transient overvoltage protection in a 4-pin DIP or SMD package
Temp. range -55 °C to +110 °C with VDE, BSI, FIMKO, UL, cUL, and CQC certification
Product Page
VO615A
BUY NOW
Washing Machines
Close
FILM CAPACITORS
Interference Suppression Film Capacitors, MKP Radial Potted Type
MKP339
Features
RFI X2 capacitor for standard across-the-line applications
Product Page
MKP339
Washing Machines
Close
MOSFETs
N-Channel 800 V (D-S) Power MOSFET
IRFBE20
Features
Rugged planar technology, maximum R
DS(on)
6.5 Ω
Popular TO-220 packaging, maximum continuous current of 1.8 A
Product Page
IRFBE20
BUY NOW
Washing Machines
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, Power Miniaturized, General Purpose Snap-In
093PMG-SI
Features
Standard snap-in series
Useful life: 2000 h at 85 °C
Product Page
093PMG-SI
Washing Machines
Close
RESISTORS
Cemented Fusible Wirewound Safety Resistors
AC03...CS
Features
3 W, UL 1412 approved, non-flammable cement coating
Surge handling of 4 kV, safe and silent fusing without flame and explosion
Product Page
AC03...CS
BUY NOW