Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Lighting - LED SSD Lighting
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Lighting
LED SSD Lighting
RESISTORS
Low-Ohmic Wide Terminal Thin Film Chip Resistors
NCW 0406 AT
MOSFETs
N-Channel 60 V (D-S) Fast Switching MOSFET
Si7460DP
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
VSSB420S
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHD7N60E
DIODES
Zener Diodes with Surge Current Specification
BZD27CxxP
OPTOELECTRONICS
High-Brightness LED Power Module
VLPC1201A2J
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG03
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-3232DZ-5A
CERAMIC CAPACITORS
IEC 60384-14:2005, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
MLCC SMD Safety Caps
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Standard Industrial Grade
293D
LED SSD Lighting
Close
RESISTORS
Low-Ohmic Wide Terminal Thin Film Chip Resistors
NCW 0406 AT
Features
Power handling up to 300 mW, extreme thermocycling robustness up to 3000 cycles
Available from 0.33 Ω to 0.91 Ω with TCR of 50 ppm/K and 1 % tolerance
Product Page
NCW 0406 AT
LED SSD Lighting
Close
MOSFETs
N-Channel 60 V (D-S) Fast Switching MOSFET
Si7460DP
Features
Classic TrenchFET
®
technology, maximum R
DS(on)
9.6 mΩ
Thermally enhanced PowerPAK
®
SO-8 packaging
Product Page
Si7460DP
BUY NOW
LED SSD Lighting
Close
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
VSSB420S
Features
Trench MOS Schottky technology
Low power losses, high efficiency
Product Page
VSSB420S
BUY NOW
LED SSD Lighting
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHD7N60E
Features
High-performance E Series, high-voltage technology, maximum R
DS(on)
600 mΩ
Popular DPAK packaging, maximum continuous current of 7 A
Product Page
SiHD7N60E
BUY NOW
LED SSD Lighting
Close
DIODES
Zener Diodes with Surge Current Specification
BZD27CxxP
Features
AEC-Q101 qualified
Zener and surge current specification
Product Page
BZD27CxxP
BUY NOW
LED SSD Lighting
Close
OPTOELECTRONICS
High-Brightness LED Power Module
VLPC1201A2J
Features
240 mm x 14 mm metal core based LED power modules assembled with 12 white LEDs
Luminous flux of 2100 lm, color temperature range from 5000 K to 7000 K
Product Page
VLPC1201A2J
BUY NOW
LED SSD Lighting
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
BUY NOW
LED SSD Lighting
Close
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Features
Optically coupled phototriac driving a power triac in a DIP-8 package
Load current of 1 A
RMS
and 5300 V of input-to-output isolation
Product Page
VO2223A
BUY NOW
LED SSD Lighting
Close
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG03
Features
Miniature surface temperature sensor
Low thermal gradient, best in class
Product Page
NTCALUG03
BUY NOW
LED SSD Lighting
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-3232DZ-5A
Features
High-temperature, high-efficiency power inductor for DC/DC conversion and filtering
Continuous operation at 155 °C
Product Page
IHLP-3232DZ-5A
BUY NOW
LED SSD Lighting
Close
CERAMIC CAPACITORS
IEC 60384-14:2005, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
MLCC SMD Safety Caps
Features
Surface-mount design: simpler assembly and reduced board space requirement
Available in NP0 (C0G) or X7R dielectrics
Product Page
MLCC SMD Safety Caps
LED SSD Lighting
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Standard Industrial Grade
293D
Features
Molded tantalum capacitor, standard industrial grade
General purpose capacitor
Product Page
293D
BUY NOW