Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Lighting - Conventional Lighting Control Gear
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Lighting
Conventional Lighting Control Gear
RECTIFIERS
Trench MOS Barrier Schottky Rectifier
VT10200C
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR25
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHD7N60E
RESISTORS
Power Metal Film Leaded Resistors
PR01/02/03
DIODES
Zener Diodes with Surge Current Specification
BZD27CxxP Series
RESISTORS
Metal Oxide Resistors, Special Purpose, High Voltage
ROX
OPTOELECTRONICS
Ambient Light Sensor in Miniature 0805 Package with Phototransistor Output
TEMT6200FX01
RESISTORS
Carbon Film (Metal Alloy) Resistors, Special Purpose, High Voltage
HVW
FILM CAPACITORS
Single Metallized AC and Pulse Capacitors, MKP Radial Potted Type
MKP385
OPTOELECTRONICS
Optocoupler, Zero Crossing Phototriac
VO4157
NON-LINEAR RESISTORS
PTC Thermistors for Overload Protection
PTCCL...
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Conventional Lighting
Control Gear
Close
RECTIFIERS
Trench MOS Barrier Schottky Rectifier
VT10200C
Features
Trench MOS Schottky technology
Low forward voltage drop, low power losses
Product Page
VT10200C
BUY NOW
Conventional Lighting
Control Gear
Close
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR25
Features
Small size (0207), ohmic range 100 KΩ to 22 MΩ
High continuous voltage of 1600 V, and high pulse loading capability of 7 kV
Product Page
VR25
BUY NOW
Conventional Lighting
Control Gear
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHD7N60E
Features
High performance E Series, high-voltage technology, maximum R
DS(on)
600 mΩ
Popular DPAK packaging, maximum continuous current of 7 A
Product Page
SiHD7N60E
BUY NOW
Conventional Lighting
Control Gear
Close
RESISTORS
Power Metal Film Leaded Resistors
PR01/02/03
Features
High power (1 W, 2 W, 3 W) in small package, non-flammable lacquer coating
Various lead forming options
Product Page
PR01/02/03
BUY NOW
PR01
PR02
PR03
Conventional Lighting
Control Gear
Close
DIODES
Zener Diodes with Surge Current Specification
BZD27CxxP Series
Features
AEC-Q101 qualified
Zener and surge current specification
Product Page
BZD27CxxP Series
BUY NOW
Conventional Lighting
Control Gear
Close
RESISTORS
Metal Oxide Resistors, Special Purpose, High Voltage
ROX
Features
High voltage (up to 45 kV)
Wide value range (100 Ω to 3 GΩ)
Product Page
ROX
BUY NOW
Conventional Lighting
Control Gear
Close
OPTOELECTRONICS
Ambient Light Sensor in Miniature 0805 Package with Phototransistor Output
TEMT6200FX01
Features
Wavelength of peak sensitivity of 550 nm; similar to human eye sensitivity
Excellent linearity over operating temp. range of -40 °C to +100 °C
Click to view
Product Page
TEMT6200FX01
BUY NOW
Conventional Lighting
Control Gear
Close
RESISTORS
Carbon Film (Metal Alloy) Resistors, Special Purpose, High Voltage
HVW
Features
High voltage (up to 15 kV)
Wide value range (1 kΩ to 200 MΩ)
Product Page
HVW
BUY NOW
Conventional Lighting
Control Gear
Close
FILM CAPACITORS
Single Metallized AC and Pulse Capacitors, MKP Radial Potted Type
MKP385
Features
For pulse and resonant applications
Low loss dielectric, small dimensions for high density packaging
Product Page
MKP385
BUY NOW
Conventional Lighting
Control Gear
Close
OPTOELECTRONICS
Optocoupler, Zero Crossing Phototriac
VO4157
Features
5000 V/µs dV/dt minimum with 800 V blocking voltage
300 mA on-state output current, and 1.6 mA trigger current with V
ISO
of 5300 V
Product Page
VO4157
BUY NOW
Conventional Lighting
Control Gear
Close
NON-LINEAR RESISTORS
PTC Thermistors for Overload Protection
PTCCL...
Features
Best current-size ratio
UL recognized
Product Page
PTCCL...
BUY NOW
Conventional Lighting
Control Gear
Close
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Features
Optically coupled phototriac driving a power triac in a DIP-8 package
Load current of 1 A
RMS
and 5300 V of input to output isolation
Product Page
VO2223A
BUY NOW