Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Computer
» Stationary Computing - UPS
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Stationary Computing
UPS
THYRISTORS
Thyristor, High-Voltage, Phase Control SCR, 40 A
VS-40TPS08PBF
RESISTORS
Precision Thin Film Chip Resistors
MCS0402, MCT0603, MCU0805, MCA1205 Precision
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
RESISTORS
Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount
CPCF05
MODULES
Dual Mode PFC, 60 A
VS-EMG050J60N
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
DIODES
Zener Diodes with Surge Current Specification
BZT03C
MODULES
EMIPAK-2B PressFit Power Module 3-Level Half-Bridge Inverter Stage, 75 A
VS-ETF150Y65U
FILM CAPACITORS
Metallized Polypropylene Film Capacitor AC Filtering Radial Type
MKP1847
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
ALUMINUM CAPACITORS
Aluminum Capacitors, Power High Ripple Current, Screw Terminals
101/102 PHR-ST
UPS
Close
THYRISTORS
Thyristor, High-Voltage, Phase Control SCR, 40 A
VS-40TPS08PBF
Features
Low IGT parts available
125 °C maximum operating junction temperature
Product Page
VS-40TPS08PBF
BUY NOW
UPS
Close
RESISTORS
Precision Thin Film Chip Resistors
MCS0402, MCT0603, MCU0805, MCA1205 Precision
Features
Best in class surge handling capability, excellent overall stability class 0.5
CECC approved acc. EN 140401-801, sulfur resistant
Product Page
MCS0402, MCT0603, MCU0805, MCA1205 Precision
BUY NOW
MCS0402
MCT0603
MCU0805
MCA1205
UPS
Close
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
Features
High-performance E Series high-voltage technology, maximum R
DS(on)
64 mΩ
Popular TO-247 packaging, maximum continuous current of 47 A
Click to view
Product Page
SiHG47N60E
BUY NOW
UPS
Close
RESISTORS
Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount
CPCF05
Features
High power-to-size ratio, meets /exceeds EIA RS-344 requirements, fireproof
PC board space saving vertical design, high thermal conductivity ceramic case
Product Page
CPCF05
BUY NOW
UPS
Close
MODULES
Dual Mode PFC, 60 A
VS-EMG050J60N
Features
Operating frequency 60 kHz to 150 kHz
Silicon carbide PFC diode
Product Page
VS-EMG050J60N
BUY NOW
UPS
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
Features
Low TCR element (< 20 ppm/°C) results in accurate current sensing in application
Power Metal Strip construction offers high reliability in critical applications
Product Page
WSL1206
BUY NOW
UPS
Close
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
Features
2.5 A minimum peak output current in a DIP-8 or SMD package
25 kV/µs minimum common mode rejection and UL, cUL, VDE certified
Click to view
Product Page
VO3120
BUY NOW
UPS
Close
DIODES
Zener Diodes with Surge Current Specification
BZT03C
Features
Hermetically sealed package
Clamping time in picoseconds
Product Page
BZT03C
BUY NOW
UPS
Close
MODULES
EMIPAK-2B PressFit Power Module 3-Level Half-Bridge Inverter Stage, 75 A
VS-ETF150Y65U
Features
Operating frequency up to 20 kHz
Low internal inductance
Product Page
VS-ETF150Y65U
UPS
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitor AC Filtering Radial Type
MKP1847
Features
AC filter capacitor with high RMS current capabilities
Safe design using segmented film
Product Page
MKP1847
BUY NOW
UPS
Close
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
Features
Drive current from primary side LED; one less external power supply needed
Isolation test voltage 4500 V
RMS
and integrated turn-off circuitry for high speed switching
Product Page
VOM1271
BUY NOW
UPS
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, Power High Ripple Current, Screw Terminals
101/102 PHR-ST
Features
Long life screw-terminal, high ripple current
Custom made; the perfect aluminum capacitors for your application
Product Page
101/102 PHR-ST