Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Computer
» Stationary Computing - Networking (Switches, Routers)
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Stationary Computing
Networking (Switches, Routers)
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-4040DZ
ICs
High-Speed, Low-Voltage, 3 W, Quad SPDT CMOS Analog Switch
DG2706DN
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0603
RECTIFIERS
Miniature Glass Passivated Single-Phase Surface-Mount Bridge Rectifiers
DF08S
ENERGY STORAGE CAPACITORS
Hybrid Storage Capacitors
196 HVC ENYCAP™
MOSFETs
N-Channel 150 V (D-S) MOSFET
Si4848DY
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55
DIODES
Small-Signal Switching Diodes, High-Voltage
BAS21-G
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
OPTOELECTRONICS
Optocoupler, Phototransistor Output with Broad Operating Temperature Range
VO615A
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SM6T200A
Networking (Switches, Routers)
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-4040DZ
Features
High-current power inductor for DC/DC conversion and filtering
High-frequency energy storage up to 5 MHz
Product Page
IHLP-4040DZ
BUY NOW
Networking (Switches, Routers)
Close
ICs
High-Speed, Low-Voltage,
3 W, Quad SPDT CMOS Analog Switch
DG2706DN
Features
Low resistance with 0.6 Ω flatness and 0.3 Ω channel matching
190 MHz bandwidth and 31 pF switch on resistance, ideal for A/V signal routing
Product Page
DG2706DN
BUY NOW
Networking (Switches, Routers)
Close
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0603
Features
Excellent overall stability, endurance < 0.05 %, resistance range from 10R to 3M
AEC-Q200 qualified, sulfur resistant, halogen-free
Product Page
TNPW0603
BUY NOW
Networking (Switches, Routers)
Close
RECTIFIERS
Miniature Glass Passivated Single-Phase Surface-Mount Bridge Rectifiers
DF08S
Features
UL recognition, file number E54214
High surge current capability
Product Page
DF08S
BUY NOW
Networking (Switches, Routers)
Close
ENERGY STORAGE CAPACITORS
Hybrid Storage Capacitors
196 HVC ENYCAP™
Features
Power back up for memory controller, industrial PC, real time clock
High energy density 13 Ws/g
Click to view
Product Page
196 HVC ENYCAP™
BUY NOW
Networking (Switches, Routers)
Close
MOSFETs
N-Channel 150 V (D-S) MOSFET
Si4848DY
Features
Classic TrenchFET
®
technology, maximum R
DS(on)
85 mΩ
Popular SO-8 packaging
Product Page
Si4848DY
BUY NOW
Networking (Switches, Routers)
Close
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55
Features
Ultra low-ESR, low profile
Stable electrical performance over temperature and voltage
Product Page
T55
Networking (Switches, Routers)
Close
DIODES
Small-Signal Switching Diodes, High-Voltage
BAS21-G
Features
AEC-Q101 qualified
General purpose switching applications
Product Page
BAS21-G
BUY NOW
Networking (Switches, Routers)
Close
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Features
Non-magnetic available with copper or epoxy bondable termination
Lead-bearing termination available for hi-rel applications
Product Page
MLCC RF Capacitors
Networking (Switches, Routers)
Close
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
Features
High-performance E Series high-voltage technology, maximum R
DS(on)
64 mΩ
Popular TO-247 packaging, maximum continuous current of 47 A
Click to view
Product Page
SiHG47N60E
BUY NOW
Networking (Switches, Routers)
Close
OPTOELECTRONICS
Optocoupler, Phototransistor Output with Broad Operating Temperature Range
VO615A
Features
6 kV peak transient overvoltage protection in a 4-pin DIP or SMD package
Temp. range -55 °C to +110 °C with VDE, BSI, FIMKO, UL, cUL, and CQC certification
Product Page
VO615A
BUY NOW
Networking (Switches, Routers)
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SM6T200A
Features
600 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SM6T200A
BUY NOW