Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Design Tools
Document Library
Infographics
Videos
New Products
Reference Designs
Engineer's Toolbox
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox 3.0
»
Medical
» Cardiac Pacing
Versions:
Version 1.0
|
Version 2.0
| Version 3.0
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Powertrain – 12 V /
24 V
Engine Cooling
Exhaust Emission Control Systems
Heating, Ventilation, Air Conditioning (HVAC)
Powertrain – Injection Control and Fuel Pump
Direct Injector Control (Solenoid)
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Brake and Active Safety Control
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Steering (BLDC Motor Drive)
Micro Hybrid – Start / Stop (12 V)
Generator and Alternator Power Modules
Generator and Alternator Control Modules
Boardnet Stabilizer DC/DC Converters
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
DC/DC Bidirectional and Chargers
Energy Control Modules
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Smoke
Flame / Fire
Gas
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems / Door and Gate Opener
Biometrics
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
Medical Equipment
Cardiac Pacing
MOSFETs
Dual N-Channel 20 V (D-S) MOSFET
SMMB912DK
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0402...e3
DIODES
Small-Signal Switching Diode
IMBD4148-VGS08
RESISTORS
Thin Film, Top-Contact Miniature Resistor
MSFM
INDUCTORS
Custom Magnetics
CERAMIC CAPACITORS
MIL-PRF-55681-Qualified Facility, Reliability Testing Done on Maintenance Basis
MLCC Hi-Rel
NON-LINEAR RESISTORS
NTC Thermistors, Naked Chips
NTCC100E4
INDUCTORS
Certified COTS RF Inductors
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High Reliability, Low DC Leakage
TM8
CERAMIC CAPACITORS
Frequency Range from 400 MHz to
5 GHz
Ceramic Chip Antenna
ICs
High-Voltage, Single- and Dual-Supply SPDT Analog Switch with Enable Pin
DG469
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Cardiac Pacing
Close
MOSFETs
Dual N-Channel 20 V (D-S) MOSFET
SMMB912DK
Features
High-grade TrenchFET
®
technology, maximum R
DS(on)
216 mΩ, hi-rel medical
1.6 mm x 1.6 mm PowerPAK
®
SC-75 packaging
Product Page
SMMB912DK
Cardiac Pacing
Close
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0402...e3
Features
Excellent overall stability, endurance < 0.05 %, TCR down to 10 ppm/K
AEC-Q200 qualified, sulfur resistant, halogen-free
Product Page
TNPW0402...e3
BUY NOW
Cardiac Pacing
Close
DIODES
Small-Signal Switching Diode
IMBD4148-VGS08
Features
AEC-Q101 qualified
Fast switching diode in SOT-23 case, especially suited for automatic insertion
Product Page
IMBD4148-VGS08
BUY NOW
Cardiac Pacing
Close
RESISTORS
Thin Film, Top-Contact Miniature Resistor
MSFM
Features
0.015 in x 0.015 in ultra-small form factor with value range from 2.5 Ω to 400 KΩ
Self-passivating tantalum nitride film well suited for high-moisture environments
Product Page
MSFM
Cardiac Pacing
Close
INDUCTORS
Custom Magnetics
Features
Ultra-compact transformers and inductors for high-reliability implantable devices
Custom designs for high reliability and efficient operation to extend battery life
Cardiac Pacing
Close
CERAMIC CAPACITORS
MIL-PRF-55681-Qualified Facility, Reliability Testing Done on Maintenance Basis
MLCC Hi-Rel
Features
Multiple screening options (group A, group C, voltage conditioning) available
Customized certification available on request to meet your quality requirements
Product Page
MLCC Hi-Rel
Cardiac Pacing
Close
NON-LINEAR RESISTORS
NTC Thermistors, Naked Chips
NTCC100E4
Features
High stability over long time
Wire-bondable NTC die version available
Product Page
NTCC100E4
Cardiac Pacing
Close
INDUCTORS
Certified COTS RF Inductors
Features
Variety of small-size SMD devices for high-frequency filtering applications
100 % testing to customer specifications availble
Cardiac Pacing
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High Reliability, Low DC Leakage
TM8
Features
Hi-rel devices with maximum capacitance in case sizes as small as 0402
Hi-rel screening in accordance with MIL-PRF-55365
Click to view
Product Page
TM8
BUY NOW
Cardiac Pacing
Close
CERAMIC CAPACITORS
Frequency Range from
400 MHz
to 5 GHz
Ceramic Chip Antenna
Features
Frequency range from 400 MHz to 5 GHz
Wide operating temperature range:
-40 °C to +85 °C
Product Page
Ceramic Chip Antenna
BUY NOW
VJ3505
VJ6040
Cardiac Pacing
Close
ICs
High-Voltage, Single- and Dual-Supply SPDT Analog Switch with Enable Pin
DG469
Features
3.6 Ω low and flat switch on-resistance in MSOP8 and SO8 packages
Integrated VL and fast switching with guaranteed break before make
Product Page
DG469
BUY NOW
Cardiac Pacing
Close
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Features
Non-magnetic available with copper or epoxy bondable terminations
Lead-bearing terminations available for high-reliability applications
Product Page
MLCC RF Capacitors
BUY NOW
VJ0505
VJ1111
VJ2525
VJ3838