Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Telecommunications
» Infrastructure - Modems
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Infrastructure
Modems
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
; Class Y1,
500 V
AC
VY1
MOSFETs
N-Channel 100 V (D-S) MOSFET
Si4056DY
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
V3P6
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJ75A-E3
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
OPTOELECTRONICS
DPST Normally Open Switches (2 form A), Solid-State Relay in a DIP-8 or SMD Package
LH1513xx
NON-LINEAR RESISTORS
SMD PTC – Nickel Thin Film Linear Thermistors
TFPT0603
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IFSC-1515AH
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ1812
INDUCTORS
Wirewound, Surface-Mount, Molded Inductors
IMC-1812
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case
293D
ICs
Low Power Consumption, Current Mode Controller
SiP2802DY-T1-E3
Modems
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors, Class X1, 760 V
AC
; Class Y1, 500 V
AC
VY1
Features
X1 / Y1 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY1
BUY NOW
Modems
Close
MOSFETs
N-Channel 100 V (D-S) MOSFET
Si4056DY
Features
ThunderFET
®
technology providing maximum R
DS(on)
of 23 mΩ and low gate charge
Efficient solution in the popular SO-8 package
Product Page
Si4056DY
BUY NOW
Modems
Close
RECTIFIERS
Surface-Mount Trench MOS Barrier Schottky Rectifier
V3P6
Features
Trench MOS Schottky technology
AEC-Q101 qualified
Product Page
V3P6
BUY NOW
Modems
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJ75A-E3
Features
400 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SMAJ75A-E3
BUY NOW
Modems
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
Features
Low TCR element (< 20 ppm/°C) results in accurate current sensing in application
Power Metal Strip construction offers high reliability in critical applications
Product Page
WSL1206
BUY NOW
Modems
Close
OPTOELECTRONICS
DPST Normally Open Switches (2 form A), Solid-State Relay in a DIP-8 or SMD Package
LH1513xx
Features
Isolation test voltage 5300 V
RMS
, load voltage 200 V, DC load current 140 mA
Can be configured for AC/DC or DC only operation w/clean, bounce-free switching
Product Page
LH1513xx
BUY NOW
Modems
Close
NON-LINEAR RESISTORS
SMD PTC � Nickel Thin Film Linear Thermistors
TFPT0603
Features
Available in
R
25
tolerances: ± 0.5 %, ± 1 %
cUL recognized component: File E148885
Product Page
TFPT0603
BUY NOW
Modems
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IFSC-1515AH
Features
Very small, low-profile power inductor for DC/DC conversion
Product Page
IFSC-1515AH
BUY NOW
Modems
Close
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ1812
Features
High breakdown voltage
Polymer (soft) termination options
Product Page
VJ1812
BUY NOW
Modems
Close
INDUCTORS
Wirewound, Surface-Mount, Molded Inductors
IMC-1812
Features
SMD, RF filter inductor
Vertical bobbin configuration provides low cross talk to nearby components
Product Page
IMC-1812
BUY NOW
Modems
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, T
antamount
®
, Molded Case
293D
Features
Molded tantalum capacitor, standard industrial grade
General purpose capacitor
Product Page
293D
BUY NOW
Modems
Close
ICs
Low Power Consumption, Current Mode Controller
SiP2802DY-T1-E3
Features
Pin-for-pin compatible with UCC280X, enhanced performance UC284X
Advanced architecture enables complete offline and DC/DC designs with few components
Product Page
SiP2802DY-T1-E3