Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox 3.0
»
Transportation
» AC and Hybrid Trains - Auxiliary Rectifiers
Versions:
Version 1.0
|
Version 2.0
| Version 3.0
Introduction
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Powertrain – 12 V /
24 V
Engine Cooling
Exhaust Emission Control Systems
Heating, Ventilation, Air Conditioning (HVAC)
Powertrain – Injection Control and Fuel Pump
Direct Injector Control (Solenoid)
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Brake and Active Safety Control
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Passive Safety
Steering Controls
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Steering (BLDC Motor Drive)
Micro Hybrid – Start / Stop (12 V)
Generator and Alternator Power Modules
Generator and Alternator Control Modules
Boardnet Stabilizer DC/DC Converters
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
DC/DC Bidirectional and Chargers
Energy Control Modules
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Smoke
Flame / Fire
Gas
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems / Door and Gate Opener
Biometrics
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Mobile
Smartphones
Wireless Modems
Wireless Charging
Infrastructure
Line Cards
Modems
Transmitters / Base Stations
DC/DC Bricks
AC/DC SMPS
AC and Hybrid Trains
Auxiliary Rectifiers
OPTOELECTRONICS
Optocoupler, Phototransistor Output, High Reliability, 5300 V
RMS
VO617A-3X007T
RESISTORS
High-Power Thick Film Resistor with Low Partial Discharge
RCEC 750
MODULES
Full-Bridge IGBT MTP Module, 20 A, 1200 V for High- Frequency Applications
VS-20MT120UFAPbF
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
RESISTORS
Stainless Steel Power Resistor
VSGR
MODULES
High-Power Module, Three-Phase Bridge, from 130 A to 160 A and up to 1600 V
VS-130-160MT..KPbF
RESISTORS
Vitreous Wirewound Resistors with Corrugated Ribbon
GBS Load Bank
FILM CAPACITORS
Metallized Polypropylene Film Capacitors, DC-Link Capacitor
MKP1848
Auxiliary Rectifiers
Close
OPTOELECTRONICS
Optocoupler, Phototransistor Output, High Reliability, 5300 V
RMS
VO617A-3X007T
Features
Isolation test voltage of 5300 V
RMS
and VDE, UL, cUL, BSI, and FIMKO certified
Operating temperature from -55 °C to +110 °C and 5 mA trigger current
Product Page
VO617A-3X007T
BUY NOW
Auxiliary Rectifiers
Close
RESISTORS
High-Power Thick Film Resistor with Low Partial Discharge
RCEC 750
Features
Partial discharge < 10 pC at 5000 V
Rated dissipation 750 W at 75 °C
Product Page
RCEC 750
Auxiliary Rectifiers
Close
MODULES
Full-Bridge IGBT MTP Module, 20 A, 1200 V for High- Frequency Applications
VS-20MT120UFAPbF
Features
UL E78996 approved
Speed: 8 kHz to 60 kHz
Product Page
VS-20MT120UFAPbF
Auxiliary Rectifiers
Close
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
Features
Power up to 2500 W at 60 °C water inlet temperature and 5 l/min
Possible to have up to eight resistive functions on the same support
Click to view
Product Page
WCR
Auxiliary Rectifiers
Close
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
Features
2.5 A peak output current in a DIP or SMD package
35 kV/µs common mode rejection and UL, cUL, and VDE certified
Click to view
Product Page
VO3120
BUY NOW
Auxiliary Rectifiers
Close
RESISTORS
Stainless Steel Power Resistor
VSGR
Features
High power capability up to 20 kW at 40 °C
Operating temperature range: -25 °C to +250 °C
Product Page
VSGR
Auxiliary Rectifiers
Close
MODULES
High-Power Module, Three-Phase Bridge, from 130 A to 160 A and up to 1600 V
VS-130-160MT..KPbF
Features
UL approved file E78996
Package fully compatible with the industry-standard INT-A-PAK series
Product Page
VS-130-160MT..KPbF
Auxiliary Rectifiers
Close
RESISTORS
Vitreous Wirewound Resistors with Corrugated Ribbon
GBS Load Bank
Features
High power rating up to 1000 W
Customer-specific assembly of standard resistors
Product Page
GBS Load Bank
BUY NOW
Auxiliary Rectifiers
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitors, DC-Link Capacitor
MKP1848
Features
High-performance DC-link capacitor with high RMS current capabilities
Automotive Grade, AEC-Q200 compliant
Click to view
Product Page
MKP1848
BUY NOW