Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Transportation
» Heavy Transportation - Boats, Ships, Vessels
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Heavy Transportation
Boats, Ships, Vessels
DIODES
Small-Signal Zener Diodes
MMBZ5235
TRANSDUCERS
Precision Rotative Transducers, Conductive Plastic, Economic Series (ECO)
ECO78
RECTIFIERS
Surface-Mount Ultrafast Plastic Rectifier
ES1B
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
MOSFETs
Automotive P-Channel 30 V (D-S) 175 °C MOSFET
SQ4425EY
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ-5A
SENSORS
Throttle Position Sensor in Hall Effect Technology, Hollow and D-Shaft Versions
981 HE
RESISTORS
Aluminum-Housed Compact Wirewound Resistor
VACR
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
RESISTORS
Vitreous Wirewound Resistors
RW
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
Boats, Ships, Vessels
Close
DIODES
Small-Signal Zener Diodes
MMBZ5235
Features
AEC-Q101 qualified
ESD capability according to AEC-Q101
Product Page
MMBZ5235
BUY NOW
Boats, Ships, Vessels
Close
TRANSDUCERS
Precision Rotative Transducers, Conductive Plastic, Economic Series (ECO)
ECO78
Features
Rudder position control for boats, phased for easier mounting in production
Special electrical angle for a perfect fitting with customer application
Product Page
ECO78
BUY NOW
Boats, Ships, Vessels
Close
RECTIFIERS
Surface-Mount Ultrafast Plastic Rectifier
ES1B
Features
Glass passivated diode technology
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
Product Page
ES1B
BUY NOW
Boats, Ships, Vessels
Close
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
Features
Power up to 2500 W at 60 °C water inlet temperature and 5 l/min
Possible to have up to eight resistive functions on the same support
Product Page
WCR
Boats, Ships, Vessels
Close
MOSFETs
Automotive P-Channel 30 V (D-S) 175 °C MOSFET
SQ4425EY
Features
TrenchFET
®
technology, AEC-Q101 qualified, maximum R
DS(on)
down to 12 mΩ
Popular SO-8 packaging
Product Page
SQ4425EY
Boats, Ships, Vessels
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ-5A
Features
Compact size and high current, low saturation for noise filtering
Product Page
IHLP-2525CZ-5A
BUY NOW
Boats, Ships, Vessels
Close
SENSORS
Throttle Position Sensor in Hall Effect Technology, Hollow and D-Shaft Versions
981 HE
Features
Accurate linearity down to ± 0.5 %, hollow and d-shaft versions available
Spring-loaded types available, dedicated to applications in harsh environments
Product Page
981 HE
BUY NOW
Boats, Ships, Vessels
Close
RESISTORS
Aluminum-Housed Compact Wirewound Resistor
VACR
Features
High power rating up to 500 W
Easy to mount due to rectangular design
Product Page
VACR
Boats, Ships, Vessels
Close
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
Features
Drive current from primary-side LED; one less external power supply needed
Isolation test voltage 4500 V
RMS
and integrated turn-off circuitry for high-speed switching
Product Page
VOM1271
BUY NOW
Boats, Ships, Vessels
Close
RESISTORS
Vitreous Wirewound Resistors
RW
Features
High power rating up to 480 W
Complete vitreous coating for perfect humidity
Product Page
RW
Boats, Ships, Vessels
Close
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Features
Selection of transflective LCD, sunlight-readable OLED, and high-brightness color TFT
High-visibility displays for use in the transportation industry
Product Page
LCD, Color TFT, OLED
Boats, Ships, Vessels
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
Features
Extremely low resistance values from 0.0005 Ω to 0.5 Ω and tolerance of 1 %
High power of 1 W in 2512 size resistor
BUY NOW