Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Fabrication
Melting / Forging / Hardening
RESISTORS
Indirect Water Cooled Resistors
DCRF
Melting / Forging / Hardening
Close
RESISTORS
Indirect Water Cooled Resistors
DCRF
Features
Up to 2500 W indirect water cooling, multi-resistive elements option
Up to eight resistive elements on the same support
Product Page
DCRF
ALUMINUM CAPACITORS
Power, High Ripple Current, Screw Terminals
101/102 PHR-ST
Melting / Forging / Hardening
Close
ALUMINUM CAPACITORS
Power, High Ripple Current, Screw Terminals
101/102 PHR-ST
Features
Long life, screw-terminal, high ripple current
Custom made - the perfect aluminum capacitors for your application
Product Page
101/102 PHR-ST
ESTA POWER CAPACITORS
Medium Frequency Capacitors, Water Cooled
Phawo
Melting / Forging / Hardening
Close
ESTA POWER CAPACITORS
Medium Frequency Capacitors, Water Cooled
Phawo
Features
Frequency range up to 100 KHz
Maximum of 6 partial outputs
Product Page
Phawo
DISPLAYS
High Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Melting / Forging / Hardening
Close
DISPLAYS
High Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Features
Standard or customized glass / modules for specific applications and monitoring
LCD / OLED / TFT displays can withstand extreme industrial conditions
Product Page
LCD, Color TFT, OLED
OPTOELECTRONICS
Optocouplers with Phototransistor Output with Reinforced, CAT IV Isolation
CNY6x
Melting / Forging / Hardening
Close
OPTOELECTRONICS
Optocouplers with Phototransistor Output with Reinforced, CAT IV Isolation
CNY6x
Features
Isolation test voltage up to 13.9 kV, rated recurring peak voltage V
IORM
of 1450 V
peak
Class I - IV with mains voltage up to 600 V; Class I - III with mains voltage up to 1000 V
Product Page
CNY6x
BUY NOW
RESISTORS
High Stability, High Temperature (230 °C) Thin Film Wraparound Chip Resistors
PHT
Melting / Forging / Hardening
Close
RESISTORS
High Stability, High Temperature (230 °C) Thin Film Wraparound Chip Resistors
PHT
Features
Operating temperature up to 215 °C, low TCR down to 15 ppm/°C (-55 °C to +215 °C)
Sulfur resistant, from 10R up to 7.5M, tight tolerance down to 0.05 %
Case sizes 0402 to 2010
Product Page
PHT
RESISTORS
Wirewound, 300 W Liquid-Cooled Load Resistor
SPR2232
Melting / Forging / Hardening
Close
RESISTORS
Wirewound, 300 W Liquid-Cooled Load Resistor
SPR2232
Features
Element wire precisely wound on insulated copper tubing and welded to terminals
High temperature silicone coating, non-inductive winding available
Product Page
SPR2232
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Melting / Forging / Hardening
Close
OPTOELECTRONICS
Optocoupler, Power Phototriac
VO2223A
Features
Optically-coupled phototriac driving a power triac in DIP-8 package
Load current of 1 A
RMS
and 5300 V of input to output isolation
Product Page
VO2223A
BUY NOW
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
VJ OMD Series
Melting / Forging / Hardening
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
VJ OMD Series
Features
Polymer terminations available for intensive board flex requirements
100 % voltage conditioning available up to 630 V
DC
rating (process code "5H")
Product Page
VJ OMD Series
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
Melting / Forging / Hardening
Close
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
Features
Drive current from primary side LED; one less external power supply needed
Isolation test voltage 4500 V
RMS
and integrated turn-off circuitry for high speed switching
Product Page
VOM1271
BUY NOW
TANTALUM CAPACITORS
Wet Tantalum Capacitors, Tantalum Case with Glass-to-Tantalum Hermetic Seal
135D
Melting / Forging / Hardening
Close
TANTALUM CAPACITORS
Wet Tantalum Capacitors, Tantalum Case with Glass-to-Tantalum Hermetic Seal
135D
Features
High capacitance, voltage range 6 V to 125 V, operating temperature -55 °C to +200 °C
Axial leaded, industry standard case sizes (T1, T2, T3, T4)
Product Page
135D
RESISTORS
Direct Water Cooled Resistors
WCR
Melting / Forging / Hardening
Close
RESISTORS
Direct Water Cooled Resistors
WCR
Features
Up to 9000 W direct water cooling, modular concept
Low ohmic values: 4.7 Ω to 56 kΩ, low inductance
Product Page
WCR