Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Flame / Fire Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Detection and Initial Safety Devices
Smoke
MOSFETs
N-Channel 60 V (D-S) MOSFET in PowerPAK® SC-70-6L
SiA106DJ
Smoke
Close
MOSFETs
N-Channel 60 V (D-S) MOSFET in PowerPAK® SC-70-6L
SiA106DJ
Features
TrenchFET® Gen IV technology, maximum R
DS(on)
of 18.5 mΩ
Thermally enhanced package in a footprint less than 4.6 mm
2
Leadership R
DS
-Q
g
FOM increases efficiency of switching applications
Product Page
SiA106DJ
BUY NOW
OPTOELECTRONICS
High Speed and High Sensitivity PIN Photodiode
BPV22NF
Smoke
Close
OPTOELECTRONICS
High Speed and High Sensitivity PIN Photodiode
BPV22NF
Features
Daylight blocking filter matched with IR emitters operating at wavelength
870 nm
to 950 nm
Large radiant sensitive area of 7.5 mm
2
, angle of half sensitivity: ϕ = ± 60°
Product Page
BPV22NF
BUY NOW
TANTALUM CAPACITORS
vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type
T55 Series
Smoke
Close
TANTALUM CAPACITORS
vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type
T55 Series
Features
Ultra low ESR
Available in case sizes from 1608 to 7343
Product Page
T55 Series
OPTOELECTRONICS
High Power Infrared Emitting Diode with Peak Wavelength of 940 nm in
T-1¾
Package
TSAL6100
Smoke
Close
OPTOELECTRONICS
High Power Infrared Emitting Diode with Peak Wavelength of 940 nm in
T-1¾
Package
TSAL6100
Features
Typical radiant intensity of 170 mW/sr at I
F
= 100 mA, 1450 mW/sr at I
F
= 1 mA
Angle of half intensity: φ = ± 10°
Product Page
TSAL6100
BUY NOW
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
Smoke
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
Features
Standard series, AEC-Q200 qualified
Glass protected with soft terminations
Product Page
NTCS0603
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Smoke
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Features
Low resistance values from 0.01 Ω to 0.976 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
DIODES
Small Signal Zener Diodes
MMSZ5258
Smoke
Close
DIODES
Small Signal Zener Diodes
MMSZ5258
Features
AEC-Q101 qualified
ESD capability according to AEC-Q101
Product Page
MMSZ5258
INDUCTORS
High Current, Surface-Mount Inductors - Non-Shielded
IDCP2218
Smoke
Close
INDUCTORS
High Current, Surface-Mount Inductors - Non-Shielded
IDCP2218
Features
Low cost filtering and DC/DC conversion inductor
Product Page
IDCP2218
BUY NOW
OPTOELECTRONICS
High Power SurfLight™ Emitter with 940 nm Peak Wavelength
VSMY2940GX01
Smoke
Close
OPTOELECTRONICS
High Power SurfLight™ Emitter with 940 nm Peak Wavelength
VSMY2940GX01
Features
SMD gullwing and reverse gullwing package with dimensions of
2.3 mm x 2.3 mm x 2.8 mm
Radiant intensity of 145 mW/sr with angle of half intensity: φ = ± 10°
Product Page
VSMY2940GX01
BUY NOW
FUSES
Thin Film Chip Fuses
MFU
Smoke
Close
FUSES
Thin Film Chip Fuses
MFU
Features
Very quick-acting fuse characteristics
Outstanding stability of fusing characteristics
Product Page
MFU
RESISTORS
Professional Thin Film Chip Resistors
MC Professional
Smoke
Close
RESISTORS
Professional Thin Film Chip Resistors
MC Professional
Features
Excellent overall stability, sulfur resistant
CECC approved acc. EN 140401-801
Product Page
MC Professional
NON-LINEAR RESISTORS
VDR Metal Oxide Varistors, Standard
VDRS..
Smoke
Close
NON-LINEAR RESISTORS
VDR Metal Oxide Varistors, Standard
VDRS..
Features
Standard overvoltage surge protector
UL recognized
Product Page
VDRS..