Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Factory Automation
Control Units
MOSFETs
P-Channel 20-V (D-S) MOSFET
Si7615ADN
Control Units
Close
MOSFETs
P-Channel 20-V (D-S) MOSFET
Si7615ADN
Features
Industry leading p-channel Gen III technology, maximum R
DS(on)
of 4.4 mΩ
Thermally enhanced PowerPAK
®
1212-8 package is 1/3 the size of SO-8 package
Product Page
Si7615ADN
BUY NOW
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-2525CZ-01
Control Units
Close
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-2525CZ-01
Features
Compact size, high current DC/DC conversion and filtering
High frequency operation out to 5 MHz, excellent saturation
Product Page
IHLP-2525CZ-01
NON-LINEAR RESISTORS
TFPT Thermistors, Nickel Thin Film Linear Temperature Sensors
TFPT
Control Units
Close
NON-LINEAR RESISTORS
TFPT Thermistors, Nickel Thin Film Linear Temperature Sensors
TFPT
Features
Temperature compensation RTD, excellent overall stability
AEC-Q200 compliant
Wide operating temperature range: -55 °C to +150 °C
Product Page
TFPT
BUY NOW
RESISTORS
High Precision Wraparound, Thin Film Chip Resistors, Sizes 0302 to 2512
P Series
Control Units
Close
RESISTORS
High Precision Wraparound, Thin Film Chip Resistors, Sizes 0302 to 2512
P Series
Features
Low TCR down to 5 ppm/ °C (-55 °C to +155 °C), tight tolerance down to 0.01 %
Sulfur resistant, failure rate E7 level, from 10R up to 200M
Product Page
P Series
ICs
4- / 8-Channel, Triple SPDT, ± 5 V / 12 V / 5 V / 3 V Analog Multiplexers
DG4051E
Control Units
Close
ICs
4- / 8-Channel, Triple SPDT, ± 5 V / 12 V / 5 V / 3 V Analog Multiplexers
DG4051E
Features
High precision, low noise signal switching, < 0.3 pC low charge injection
Guaranteed 2 V logic high limit when operating from 5 V or ± 5 V supplies
Product Page
DG4051E
BUY NOW
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case, HI-TMP
®
TH4
Control Units
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case, HI-TMP
®
TH4
Features
Temperature molded tantalum capacitors, HI-TMP
®
(to 175 °C)
Harsh environments, high temperature sensors, decoupling, filtering
Product Page
TH4
MOSFETs
N-Channel 1000 V Power MOSFET
IRFBG20
Control Units
Close
MOSFETs
N-Channel 1000 V Power MOSFET
IRFBG20
Features
Rugged Planar technology, maximum R
DS(on)
of 11 Ω
Popular TO-220 package, maximum continuous current 1.4 A
Product Page
IRFBG20
BUY NOW
FILM CAPACITORS
Interference Suppression Film Capacitor, Class Y2, Radial MKP 300 V
AC
MKP338 6
Control Units
Close
FILM CAPACITORS
Interference Suppression Film Capacitor, Class Y2, Radial MKP 300 V
AC
MKP338 6
Features
RFI Y2 capacitor for bypass applications
Product Page
MKP338 6
RESISTORS
Metal Film Resistors, High Precision, High Stability
PTF
Control Units
Close
RESISTORS
Metal Film Resistors, High Precision, High Stability
PTF
Features
Tolerances to ± 0.01 %
TCR down to 5 ppm/°C, operating temperature range -20 °C to +85 °C
Product Page
PTF
DIODES
4-Line Bus-Port ESD Protection, Flow-Through Design
VBUS54GD-FBL
Control Units
Close
DIODES
4-Line Bus-Port ESD Protection, Flow-Through Design
VBUS54GD-FBL
Features
Low leakage current IR: < 0.1 µA, low load capacitance C
D
= 0.8 pF
Compact LLP2510-10M package
Product Page
VBUS54GD-FBL
OPTOELECTRONICS
Optically-Isolated 1 Form A Solid-State Relay in Surface-Mount 4-Pin SOP Package
VO1400AEFTR
Control Units
Close
OPTOELECTRONICS
Optically-Isolated 1 Form A Solid-State Relay in Surface-Mount 4-Pin SOP Package
VO1400AEFTR
Features
Clean, bounce-free switching with maximum R
ON
of 5 Ω, and load voltage of 60 V
Load current, AC peak of 100 mA, isolation test voltage 3750 V
RMS
Product Page
VO1400AEFTR
BUY NOW
CERAMIC CAPACITORS
Standard Reflow, Process Assembly, High Reliability Ceramic-Oxide Body Construction
Ceramic Chip Antenna
Control Units
Close
CERAMIC CAPACITORS
Standard Reflow, Process Assembly, High Reliability Ceramic-Oxide Body Construction
Ceramic Chip Antenna
Features
Frequency range from 400 MHz to 5 GHz
Wide operating temperature range -40 °C to +85 °C
Product Page
Ceramic Chip Antenna