Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Fabrication
Welding
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
RCEC 850
Welding
Close
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
RCEC 850
Features
High power, high voltage 850 W at 85 °C bottom case temperature
Single element or two and three resistive elements in the same case
Product Page
RCEC 850
MOSFETs
N-Channel 200-V (D-S) MOSFET in TO-247
SUG90090E
Welding
Close
MOSFETs
N-Channel 200-V (D-S) MOSFET in TO-247
SUG90090E
Features
Class-leading 200 V TrenchFET
®
technology, maximum R
DS(on)
of 9.5 mΩ
Rugged TO-247 package with maximum junction temperature of 175 °C
Very low R
DS
*Q
g
FOM enables high efficiency in switching applications
Product Page
SUG90090E
BUY NOW
CERAMIC CAPACITORS
AC Line Rated Ceramic Disc Capacitors, Class X1: 760 V
AC
, Class Y1: 500 V
AC
VY1 Series
Welding
Close
CERAMIC CAPACITORS
AC Line Rated Ceramic Disc Capacitors, Class X1: 760 V
AC
, Class Y1: 500 V
AC
VY1 Series
Features
X1 / Y1 safety rating according to IEC 60384-14, 4th edition
Highest reliability and lifetime, operating temperature range -40 °C to +125 °C
Product Page
VY1 Series
RECTIFIERS
High Voltage Input Rectifier Diode, 60 A
VS-60CPH03
Welding
Close
RECTIFIERS
High Voltage Input Rectifier Diode, 60 A
VS-60CPH03
Features
175 °C operating junction temperature
Hyperfast recovery time
Product Page
VS-60CPH03
INDUCTORS
Filter Inductors, High Current, Axial-Leaded
IHD3
Welding
Close
INDUCTORS
Filter Inductors, High Current, Axial-Leaded
IHD3
Features
Conventional high current, radial-leaded filter inductor
Product Page
IHD3
MODULES
Dual IAP Low Profile, Half-Bridge, 400 A
GA400TD60S
Welding
Close
MODULES
Dual IAP Low Profile, Half-Bridge, 400 A
GA400TD60S
Features
Optimized for hard-switching speed DC to 1 kHz
Very low V
CE(ON)
Product Page
GA400TD60S
RESISTORS
Wirewound / Metal Film Resistors, Commercial Power, Axial Leads
CP
Welding
Close
RESISTORS
Wirewound / Metal Film Resistors, Commercial Power, Axial Leads
CP
Features
High power-to-size ratio, meets / exceeds EIA RS-344 requirements, fireproof
High thermal conductivity ceramic case, circuit board standoff option
Product Page
CP
DIODES
Small Signal Zener Diodes
PLZ Series
Welding
Close
DIODES
Small Signal Zener Diodes
PLZ Series
Features
500 mW Zener diodes in low profile MicroSMF (DO-219AC) package provide voltage stabilization
Very tight Zener voltage tolerances of ± 2.5 %
ESD and surge rated
Product Page
PLZ Series
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
Welding
Close
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
Features
10 mm minimum external creepage distance, 8000 V maximum transient isolation voltage
2.5 A peak output current, 45 kV/µs common mode rejection
Product Page
VOW3120
BUY NOW
MOSFETs
E Series 650 V Power MOSFET
SiHP24N65E
Welding
Close
MOSFETs
E Series 650 V Power MOSFET
SiHP24N65E
Features
High performance E Series high-voltage technology, maximum R
DS(on)
of 145 mΩ
Popular TO-220 package, maximum continuous current 24 A
Product Page
SiHP24N65E
BUY NOW
ESTA POWER CAPACITORS
Capacitors for Power Electronics (PEC) - Rectangular
DCMKP Rectangular
Welding
Close
ESTA POWER CAPACITORS
Capacitors for Power Electronics (PEC) - Rectangular
DCMKP Rectangular
Features
Heavy duty
Low self-inductance
Product Page
DCMKP Rectangular
RESISTORS
Wirewound Resistors, Industrial, Circuit Board Mount
FS Series
Welding
Close
RESISTORS
Wirewound Resistors, Industrial, Circuit Board Mount
FS Series
Features
Circuit board mount, high power (to 20 W)
Built-in stand offs helps resist unit contamination during board mounting and cleaning operations
Product Page
FS Series