Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Solar - Main Inverters up to 50 kW
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Solar Energy
Main Inverters up to 50 kW
RESISTORS
Thin Film Mini-MELF Resistors
MM / SM
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
RECTIFIERS
High-Voltage Input Rectifier Diodes, 40 A, 60 A up to 1600 V
40EPSxxPbF / 60EPSxxPbF
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Trigger Current of I
F
= 5 mA
VOL617A
ESTA POWER CAPACITORS
LVAC Power Capacitors
PhMKP
MODULES
3-Level Half-Bridge Inverter Stage, 60 A, 57 A
VS-EMF050J60U
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
MODULES
Standard Diodes up to 600 A, up to 2000 V, H/B Configuration in SUPER MAGN-A-PAK
VSKD270 / VSKD600
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848
Main Inverters up to 50
k
W
Close
RESISTORS
Thin Film Mini-MELF Resistors
MM / SM
Features
Unrivaled surge handling capability, ultimate stability over lifetime
AEC-Q200 qualified, approved acc. EN 140401-803, sulfur resistant, GREEN product
Product Page
MM / SM
BUY NOW
Main Inverters up to 50
k
W
Close
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
Features
High-performance E Series high-voltage technology, maximum R
DS(on)
64 mΩ
Popular TO-247 packaging, maximum continuous current of 47 A
Click to view
Product Page
SiHG47N60E
BUY NOW
Main Inverters up to 50
k
W
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
Features
High-current, low-saturation inductor for DC/DC conversion and filtering
Product Page
IHLP-5050
BUY NOW
Main Inverters up to 50
k
W
Close
RECTIFIERS
High-Voltage Input Rectifier Diodes, 40 A, 60 A up to 1600 V
40EPSxxPbF / 60EPSxxPbF
Features
150 °C maximum operating junction temperature
Very low forward voltage drop
Product Page
40EPSxxPbF
60EPSxxPbF
BUY NOW
40EPSxxPbF
60EPSxxPbF
Main Inverters up to 50
k
W
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
Features
Polymer termination available for intensive board flex requirements
100 % voltage conditioning available up to 630 V
DC
rating (process code "5H")
Product Page
MLCC OMD Capacitors
Main Inverters up to 50
k
W
Close
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Trigger Current of I
F
= 5 mA
VOL617A
Features
High current transfer ratio, and high isolation voltage of 5000 V
RMS
Operating temp. from -55 °C to +110 °C in a 4-pin LSOP, mini-flat package
Product Page
VOL617A
BUY NOW
Main Inverters up to 50
k
W
Close
ESTA POWER CAPACITORS
LVAC Power Capacitors
PhMKP
Features
Single-phase and 3-phase capacitors
Conforms to UL 810 and CSA C22.2 standards
Product Page
PhMKP
BUY NOW
Main Inverters up to 50
k
W
Close
MODULES
3-Level Half-Bridge Inverter Stage, 60 A, 57 A
VS-EMF050J60U
Features
Operating frequency 60 kHz to 150 kHz
UL approved file E78996
Product Page
VS-EMF050J60U
BUY NOW
Main Inverters up to 50
k
W
Close
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
Features
High active mass with good thermal dissipation
IP00, IP20, and IP23 rated enclosures available
Product Page
GRE1
Main Inverters up to 50
k
W
Close
MODULES
Standard Diodes up to 600 A, up to 2000 V, H/B Configuration in SUPER MAGN-A-PAK
VSKD270 / VSKD600
Features
High-current capability, high-voltage
(up to 2000 V)
Industrial standard package SUPER MAGN-A-PAK
Product Page
VSKD270
VSKD600
BUY NOW
VSKD270
VSKD600
Main Inverters up to 50
k
W
Close
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
Features
Robust surface temperature sensor
AEC-Q200 compliant, UL recognized
Product Page
NTCALUG01A
BUY NOW
Main Inverters up to 50
k
W
Close
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848
Features
High-performance DC-Link capacitor with high RMS current capabilities
Automotive Grade AEC-Q200 compliant
Click to view
Product Page
MKP1848
BUY NOW