Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
The Passives University
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Wind Turbine - Main Inverters > 250 kW
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Wind Turbines
Main Inverters > 250 kW
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMP12A
RESISTORS
Stainless Steel Braking / Crowbar Resistor
ULDCR
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
MODULES
Standard Diodes up to 600 A, up to 2000 V, H/B Configuration in SUPER MAGN-A-PAK
VSKD270 / VSKD600
ESTA POWER CAPACITORS
Capacitors for Power Electronics (PEC) – Cylindrical
HDMKP
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
RESISTORS
Stainless Steel Power Resistor
VSGR
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, Radial Snubber Type
MKP386M Snubber
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
ESTA POWER CAPACITORS
LVAC Power Capacitors – D Type
PhMKDg
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS 600
Main Inverters > 250
k
W
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMP12A
Features
400 W peak pulse power capability with a 10/1000 µs waveform
Very low profile – typical height of 1.0 mm
Product Page
SMP12A
Main Inverters > 250
k
W
Close
RESISTORS
Stainless Steel Braking / Crowbar Resistor
ULDCR
Features
High pulse energy capability up to 3.46 MJ
Surface temperature increase below 450K for single pulse
Product Page
ULDCR
Main Inverters > 250
k
W
Close
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
Features
2.5 A peak output current in a DIP or SMD package
35 kV/µs common mode rejection and UL, cUL, VDE certified
Click to view
Product Page
VO3120
BUY NOW
Main Inverters > 250
k
W
Close
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
Features
High active mass with good thermal dissipation
IP00, IP20, and IP23 rated enclosures available
Product Page
GRE1
Main Inverters > 250
k
W
Close
MODULES
Standard Diodes up to 600 A, up to 2000 V, H/B Configuration in SUPER MAGN-A-PAK
VSKD270 / VSKD600
Features
High-current capability, high-voltage
(up to 2000 V)
Industrial standard package SUPER MAGN-A-PAK
Product Page
VSKD270
VSKD600
BUY NOW
VSKD270
VSKD600
Main Inverters > 250
k
W
Close
ESTA POWER CAPACITORS
Capacitors for Power Electronics (PEC) – Cylindrical
HDMKP
Features
Low self-inductance
High current rating
Product Page
HDMKP
BUY NOW
Main Inverters > 250
k
W
Close
MOSFETs
E Series 600 V Power MOSFET
SiHG47N60E
Features
High-performance E Series high-voltage technology, maximum R
DS(on)
64 mΩ
Popular TO-247 packaging, maximum continuous current of 47 A
Click to view
Product Page
SiHG47N60E
BUY NOW
Main Inverters > 250
k
W
Close
RESISTORS
Stainless Steel Power Resistor
VSGR
Features
High power capability up to 20 kW at 40 °C
Operating temperature range: -25 °C to +250 °C
Product Page
VSGR
Main Inverters > 250
k
W
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, Radial Snubber Type
MKP386M Snubber
Features
IGBT direct mount snubber
High peak current capabilities for demanding power electronic applications
Product Page
MKP386M Snubber
BUY NOW
Main Inverters > 250
k
W
Close
RESISTORS
Very High Power Water Cooled Resistor with Multiple Resistive Functions
WCR
Features
Power up to 2500 W at 60 °C water inlet temperature and 5 l/min
Possible to have up to 8 resistive functions on the same support
Click to view
Product Page
WCR
Main Inverters > 250
k
W
Close
ESTA POWER CAPACITORS
LVAC Power Capacitors – D Type
PhMKDg
Features
Self-healing technology
Compact design for maximum output 56 kvar
Product Page
PhMKDg
Main Inverters > 250
k
W
Close
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS 600
Features
High power, small 57 mm x 57 mm size,
600 W
at 25 °C on heatsink, low weight of 83 g
Non-inductive down to 1 µH, high pulse capability up to 1000 J short pulse
Click to view
Product Page
LPS 600
BUY NOW