Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Wind Turbine - Power Filters
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Wind Turbines
Power Filters
RESISTORS
Vitreous Wirewound Resistors with Corrugated Ribbon
GBS
CERAMIC CAPACITORS
High-Voltage Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kV
DC
to 40 kV
DC
715C
RESISTORS
Stainless Steel Power Resistor
VSGR
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) – Cylindrical
EMKP
RESISTORS
Metal Film Resistors, Industrial, Precision
CMF
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, AC Filtering Radial Type
MKP1847
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
ESTA POWER CAPACITORS
LVAC Power Capacitors
PhMKP
RESISTORS
Metal Oxide Resistors, Special Purpose, High Voltage
ROX
HIGH POWER RESISTORS
Power Resistor Cooled by Auxiliary Heatsink
RCEC 750
RESISTORS
Aluminum Housed Compact Wirewound Resistor
VACR
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS Series
Power Filters
Close
RESISTORS
Vitreous Wirewound Resistors with Corrugated Ribbon
GBS
Features
High power rating up to 1000 W
Complete vitreous coating for perfect humidity protection
Product Page
GBS
Power Filters
Close
CERAMIC CAPACITORS
High-Voltage Ceramic DC Disc Capacitors, Screw Terminal Mounting,
10 kV
DC
to 40 kV
DC
715C
Features
Ultra-high voltage ratings, low dissipation and excellent voltage stability
High degree of customization possible
Product Page
715C
Power Filters
Close
RESISTORS
Stainless Steel Power Resistor
VSGR
Features
High power capability up to 20 kW at 40 °C
Operating temperature range: -25 °C to +250 °C
Product Page
VSGR
Power Filters
Close
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) – Cylindrical
EMKP
Features
High RMS current rating
Internal safety device
Product Page
EMKP
Power Filters
Close
RESISTORS
Metal Film Resistors, Industrial, Precision
CMF
Features
Exceptional low noise (~ 0.10 µV/V ) with resistance tolerances down to 0.1 %
Low voltage coefficient to ± 5 ppm/V
Product Page
CMF
BUY NOW
Power Filters
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, AC Filtering Radial Type
MKP1847
Features
AC filter capacitor with high RMS current capabilities
Safe design using segmented film
Product Page
MKP1847
BUY NOW
Power Filters
Close
NON-LINEAR RESISTORS
NTC Thermistors, Standard Lug Sensors
NTCALUG01A
Features
Robust surface temperature sensor
AEC-Q200 compliant, UL recognized
Product Page
NTCALUG01A
BUY NOW
Power Filters
Close
ESTA POWER CAPACITORS
LVAC Power Capacitors
PhMKP
Features
Self-healing technology
Dry or oil-filled version available
Product Page
PhMKP
BUY NOW
Power Filters
Close
RESISTORS
Metal Oxide Resistors, Special Purpose, High Voltage
ROX
Features
High voltage (up to 45 kV)
Wide value range (100 Ω to 3 GΩ)
Product Page
ROX
BUY NOW
Power Filters
Close
HIGH POWER RESISTORS
Power Resistor Cooled by Auxiliary Heatsink
RCEC 750
Features
Cold system without external radiation, high power / volume ratio
Non-inductive
More Information
RCEC 750
Power Filters
Close
RESISTORS
Aluminum Housed Compact Wirewound Resistor
VACR
Features
Power rating up to 500 W
Easy to mount due to rectangular design
Product Page
VACR
Power Filters
Close
RESISTORS
Power Resistor for Mounting onto a Heatsink, Thick Film Technology
LPS Series
Features
High power, small 57 mm x 57 mm size, up to 1100 W at 25 °C on heatsink, low weight of 83 g
Non-inductive down to 1 µH, high pulse capability up to 1000 J for short pulse
Click to view
Product Page
LPS Series
BUY NOW