Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alt Energy
» Power Trans / Distribution / Grid Quality - Charging Stations / Infrastructure for Vehicles and E-Bikes
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Power Transmission / Distribution / Grid Quality
Charging Stations / Infrastructure for Vehicles and E-Bikes
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3...
MODULES
EMIPAK-1B PressFit Power Module, Neutral Point Clamp Topology, 30 A
EMIPAK1B
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
DIODES
Small-Signal Zener Diodes
BZX84C8V2-HE3
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, AC Filtering Radial Type
MKP1847
MOSFETs
Automotive N-Channel 40 V (D-S) 175 °C MOSFET
SQM200N04-1m1L
RESISTORS
Thin Film MELF Resistors
SMM0207
RECTIFIERS
High-Voltage Surface-Mount Schottky Rectifier
SS2H10HE3
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
RESISTORS
Power Metal Strip
®
Battery Shunt Resistor, Very Low Value (100 µΩ, 125 µΩ, and 250 µΩ)
WSBM
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3...
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
Product Page
NTCS0603E3...
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
MODULES
EMIPAK-1B PressFit Power Module, Neutral Point Clamp Topology, 30 A
EMIPAK1B
Features
PressFit pins technology
UL approved file E78996
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
Features
10 mm min. external creepage distance, 8000 V max. transient isolation voltage
2.5 A peak output current, 45 kV/µs common mode rejection
Click to view
Product Page
VOW3120
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
DIODES
Small-Signal Zener Diodes
BZX84C8V2-HE3
Features
ESD capability acc. to AEC-Q101
AEC-Q101 qualified
Product Page
BZX84C8V2-HE3
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitor, AC Filtering Radial Type
MKP1847
Features
AC filter capacitor with high RMS current capabilities
Safe design using segmented film
Product Page
MKP1847
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
MOSFETs
Automotive N-Channel 40 V (D-S) 175 °C MOSFET
SQM200N04-1m1L
Features
TrenchFET
®
Gen III technology, maximum R
DS(on)
1.1 mΩ
7-leaded D
2
PAK packaging
Product Page
SQM200N04-1m1L
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
RESISTORS
Thin Film MELF Resistors
SMM0207
Features
Unrivaled surge handling capability, ultimate stability over lifetime
Automotive Grade quality, halogen-free, GREEN product
Product Page
SMM0207
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
RECTIFIERS
High-Voltage Surface-Mount Schottky Rectifier
SS2H10HE3
Features
Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
AEC-Q101 qualified
Product Page
SS2H10HE3
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 40 kV/µs
Product Page
VOW2611
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
Features
Polymer termination available for intensive board flex requirements
100 % voltage conditioning available up to
630 V
DC
rating (process code "5H")
Product Page
MLCC OMD Capacitors
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
Features
High-current, low-saturation inductor for DC/DC conversion and filtering
Product Pages
IHLP-5050
BUY NOW
Charging Stations /
Infrastructure for Vehicles
and E-Bikes
Close
RESISTORS
Power Metal Strip
®
Battery Shunt Resistor, Very Low Value (100 µΩ, 125 µΩ, and 250 µΩ)
WSBM
Features
Includes a molded enclosure, providing easy PCB connection to the shunt resistor
Extremely low resistance values:
50 µΩ to 1000 µΩ
Click to view
Product Pages
WSBM
BUY NOW