Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
AMS (Avionics, Military, And Space)
» Cockpit Panels
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
AMS (Avionics, Military, And Space)
Cockpit Panels
MOSFETs
N-Channel 100 V (D-S) MOSFET
SiS892ADN
RESISTORS
Long-Life Cermet Potentiometer
P11L
RECTIFIERS
High-Performance Schottky Rectifier, 8 A
8TQ100SPBF
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
RESISTORS
QPL MIL-PRF-55342-Qualified Thin Film Resistor, Surface-Mount Chip
M55342
MOSFETs
N-Channel 400 V (D-S) Power MOSFET
IRF740AS
RESISTORS
Leaded Metal Film Resistors with Established Reliability
MB_ / SMA VG06
CERAMIC CAPACITORS
MIL-PRF-55681-Qualified Facility, BP, BR, and BX dielectrics
DSCC
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High Reliability, Low DC Leakage
TM8
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-6767GZ
MELF RESISTORS
Hi-Rel Thin Film MINI-MELF Resistors
MS1...ESCC
Cockpit Panels
Close
MOSFETs
N-Channel 100 V (D-S) MOSFET
SiS892ADN
Features
Medium-voltage ThunderFET
®
technology, maximum R
DS(on)
down to 33 mΩ
Thermally enhanced PowerPAK
®
1212-8 is 1/3 the size of an SO-8
Product Page
SiS892ADN
BUY NOW
Cockpit Panels
Close
RESISTORS
Long-Life Cermet Potentiometer
P11L
Features
Long life of 2M cycles, 12.5 mm square single-turn panel control, versatile options
Compliant to RoHS, tested according to CECC, value added and customs available
Product Page
P11L
BUY NOW
Cockpit Panels
Close
RECTIFIERS
High-Performance Schottky Rectifier, 8 A
8TQ100SPBF
Features
175 °C T
J
operation
AEC-Q101 qualified and halogen-free
Product Page
8TQ100SPBF
BUY NOW
Cockpit Panels
Close
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Features
Standard and custom display / modules for flight control and monitoring
High-frequency operation up to 5 MHz, high temperature available
Product Page
LCD, Color TFT, OLED
Cockpit Panels
Close
RESISTORS
QPL MIL-PRF-55342-Qualified Thin Film Resistor, Surface-Mount Chip
M55342
Features
Case sizes 0201 to 2512 with reliability level T (space level) available
Tantalum nitride and nichrome resistive film available
Product Page
M55342
BUY NOW
Cockpit Panels
Close
MOSFETs
N-Channel 400 V (D-S) Power MOSFET
IRF740AS
Features
Rugged planar technology, maximum R
DS(on)
550 mΩ
Popular D
2
PAK packaging, maximum continuous current of 10 A
Click to view
Product Page
IRF740AS
BUY NOW
Cockpit Panels
Close
RESISTORS
Leaded Metal Film Resistors with Established Reliability
MB_ / SMA VG06
Features
IECQ-CECC approved to EN 140101-806, version E, est. reliability, level E7
Advanced thin film technology, fused pure tin (Sn) plating on copper (Cu) wire, single lot date code
Cockpit Panels
Close
CERAMIC CAPACITORS
MIL-PRF-55681-Qualified Facility, BP, BR, and BX dielectrics
DSCC
Features
Multiple screening options (group A, group C, voltage conditioning) available
Lead (Pb)-free termination code "M", tin / lead termination code "Z"
Product Page
DSCC
Cockpit Panels
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High Reliability, Low DC Leakage
TM8
Features
Hi-rel devices with maximum capacitance in case sizes as small as 0402
Hi-rel screening in accordance with MIL-PRF-55365
Click to view
Product Page
TM8
BUY NOW
Cockpit Panels
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount
WSL2512
Features
Extremely low resistance values from 0.0005 Ω to 0.5 Ω and tolerance of 1 %
High power of 1 W in 2512 size resistor
Product Page
WSL2512
BUY NOW
Cockpit Panels
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-6767GZ
Features
Very high current SMD inductor for DC/DC conversion and filtering
High-frequency operation up to 5 MHz, high temperature available
Click to view
Product Page
IHLP-6767GZ
BUY NOW
Cockpit Panels
Close
MELF RESISTORS
Hi-Rel Thin Film MINI-MELF Resistors
MS1...ESCC
Features
ESA approved to ESCC 4001/022, high-reliability product
Advanced thin film technology, SnPb plating with Pb content > 6 %
Product Page
MS1...ESCC