Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Factory Automation
Motor Drives
ICs
5 V, 1 A H-Bridge Motor Driver
SiP2100
Motor Drives
Close
ICs
5 V, 1 A H-Bridge Motor Driver
SiP2100
Features
High efficiency with an extremely low operating current
Brush / stepper motor driver
Product Page
SiP2100
BUY NOW
CERAMIC CAPACITORS
IEC 60384-14, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
VJ Safety Capacitors
Motor Drives
Close
CERAMIC CAPACITORS
IEC 60384-14, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
VJ Safety Capacitors
Features
Surface-mount design for simpler assembly and reduced board space requirements
Available in NP0 (C0G) or X7R dielectrics
Product Page
VJ Safety Capacitors
RECTIFIERS
Single-Phase Single In-Line Bridge Rectifiers
GSIB2560
Motor Drives
Close
RECTIFIERS
Single-Phase Single In-Line Bridge Rectifiers
GSIB2560
Features
UL recognition file number E54214
Solder dip 275 °C max. 10 s, per JESD 22-B106
General purpose use in AC/DC bridge full wave rectification
Product Page
GSIB2560
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
LPS 800
Motor Drives
Close
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
LPS 800
Features
High power, 57 mm x 57 mm, 800 W at 25 °C on heatsink, low weight 83 g
Non-inductive down to 1 µH, high pulse capability up to 1000 J short pulse
Product Page
LPS 800
MOSFETs
N-Channel 60 V (D-S) 175 °C MOSFET in D
2
PAK
SUM50020EL
Motor Drives
Close
MOSFETs
N-Channel 60 V (D-S) 175 °C MOSFET in D
2
PAK
SUM50020EL
Features
Maximum R
DS(on)
of 2.1 mΩ in rugged D
2
PAK package
Improves switching characteristics with Q
gd
/ Q
gs
less than 1
Product Page
SUM50020EL
BUY NOW
NON-LINEAR RESISTORS
NTC Thermistors, High Temperature Lug Sensors, 150 °C
NTCALUG01T
Motor Drives
Close
NON-LINEAR RESISTORS
NTC Thermistors, High Temperature Lug Sensors, 150 °C
NTCALUG01T
Features
150 °C long term stability
High insulation voltage up to 2700 V
AC
UL recognized, AEC-Q200 compliant
Product Page
NTCALUG01T
BUY NOW
ALUMINUM CAPACITORS
High Ripple Current, Compact 105 °C Aluminum Capacitor
259 PHM-SI
Motor Drives
Close
ALUMINUM CAPACITORS
High Ripple Current, Compact 105 °C Aluminum Capacitor
259 PHM-SI
Features
105 °C maximum temperature allows for high peak ripple current
3000 h lifetime translates to > 15 years of 24/7 operation at 60 °C
Small size allows for use in compact designs
Product Page
259 PHM-SI
BUY NOW
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case
293D
Motor Drives
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case
293D
Features
Molded tantalum capacitor, standard industrial grade
General purpose capacitor
Product Page
293D
MOSFETs
EF Series 600 V Fast Recovery Power MOSFET
SiHG47N60AEF
Motor Drives
Close
MOSFETs
EF Series 600 V Fast Recovery Power MOSFET
SiHG47N60AEF
Features
3rd generation EF Series superjunction MOSFET with R
DS(on)
max = 70 mΩ
In standard TO-247 package with 40 A continuous current rating
Product Page
SiHG47N60AEF
BUY NOW
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) - Cylindrical
DCMKP Tubular
Motor Drives
Close
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) - Cylindrical
DCMKP Tubular
Features
High impulse current rating
Low inductance
Product Page
DCMKP Tubular
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-2525CZ-01
Motor Drives
Close
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-2525CZ-01
Features
Compact composite inductor for high efficiency DC/DC conversion
High frequency operation out to 5 MHz, excellent saturation
Product Page
IHLP-2525CZ-01
RESISTORS
Power Metal Strip
®
Resistors, High Power Density, Very High Power
(10 W) Surface-Mount
WSHP2818
Motor Drives
Close
RESISTORS
Power Metal Strip
®
Resistors, High Power Density, Very High Power (10 W) Surface-Mount
WSHP2818
Features
Optimized thermal design provides superior power density
All metal welded construction provides high reliability and pulse withstanding
Product Page
WSHP2818