Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Fabrication
3D Printers
RESISTORS
Power Metal Strip
®
Resistors, Low Value (down to 0.0005 Ω), Surface-Mount
WSLP
3D Printers
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (down to 0.0005 Ω), Surface-Mount
WSLP
Features
Extremely low resistance values from 0.0005 Ω to 0.1 Ω and tolerance of 1 % and 0.5 %
Power Metal Strip
®
all-welded construction offers high pulse capacity
Product Page
WSLP
MOSFETs
P-Channel -30 V (D-S) MOSFET in PowerPAK
®
1212-8
SiSH617DN
3D Printers
Close
MOSFETs
P-Channel -30 V (D-S) MOSFET in PowerPAK
®
1212-8
SiSH617DN
Features
P-channel TrenchFET
®
Gen III technology, maximum R
DS(on)
of 12.3 mΩ
Thermally enhanced PowerPAK
®
1212-8 package is 1/3 the size of SO-8 package
± 25 V rated V
GS
enables operation with various gate drive voltage levels
Product Page
SiSH617DN
BUY NOW
ICs
3 V to 28 V Input, 8 A and 12 A Synchronous Buck Regulators
SIC437, SIC438
3D Printers
Close
ICs
3 V to 28 V Input, 8 A and 12 A Synchronous Buck Regulators
SIC437, SIC438
Features
Internal compensation; small solution; high efficiency (up to 97 %)
Scalable solution 8 A and 12 A; adjustable output voltage down to 0.6 V
Cycle-by-cycle current limit, OVP, UV, power good flag, over temperature protection
Product Page
SIC437, SIC438
BUY NOW
INDUCTORS
Low Profile, High Current IHLP
®
Inductors
IHLP-2525
3D Printers
Close
INDUCTORS
Low Profile, High Current IHLP
®
Inductors
IHLP-2525
Features
High frequency operation out to 5 MHz, excellent saturation
Product Page
IHLP-2525
CERAMIC CAPACITORS
IEC 60384-14, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
VJ Safety Capacitors
3D Printers
Close
CERAMIC CAPACITORS
IEC 60384-14, CAN/CSA/cCSAus, and ANSI/UL CB Certificates
VJ Safety Capacitors
Features
Surface-mount design for simpler assembly and reduced board space requirements
Available in NP0 (C0G) or X7R dielectrics
Product Page
VJ Safety Capacitors
NON-LINEAR RESISTORS
NTC Thermistors, Low Thermal Gradient Lug Sensors
NTCALUG02...
3D Printers
Close
NON-LINEAR RESISTORS
NTC Thermistors, Low Thermal Gradient Lug Sensors
NTCALUG02...
Features
Low thermal gradient surface temperature sensor
High insulation voltage
Product Page
NTCALUG02...
OPTOELECTRONICS
Subminiature Dual-Channel Transmissive Optical Sensor with Phototransistor Outputs
TCUT1350X01
3D Printers
Close
OPTOELECTRONICS
Subminiature Dual-Channel Transmissive Optical Sensor with Phototransistor Outputs
TCUT1350X01
Features
Emitter wavelength: 950 nm, released for high operating temperatures up to 125 °C
Gap: 3 mm; aperature: 0.3 mm
Channel distance (center-to-center): 0.8 mm
Product Page
TCUT1350X01
BUY NOW
DISPLAYS
High Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
3D Printers
Close
DISPLAYS
High Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Features
Standard or customized glass / modules for specific applications and monitoring
Low cost options for LCD / OLED / TFT for industrial applications
Product Page
LCD, Color TFT, OLED
BUY NOW
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certifications
IL300
3D Printers
Close
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certifications
IL300
Features
Feedback photodiode compensates for LED’s time and temperature characteristics
Isolation test voltage, 5300 V
RMS
in DIP or SMD package
Product Page
IL300
BUY NOW
TANTALUM CAPACITORS
vPolyTan
TM
, Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type
T55 Series
3D Printers
Close
TANTALUM CAPACITORS
vPolyTan
TM
, Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type
T55 Series
Features
Ultra low ESR
Moisture sensitivity level 3
Product Page
T55 Series
ICs
3.2 Ω, 8-Channel, ± 15 V, +12 V, ± 5 V Precision Multiplexers
DG1408E
3D Printers
Close
ICs
3.2 Ω, 8-Channel, ± 15 V, +12 V, ± 5 V Precision Multiplexers
DG1408E
Features
Low, flat, and highly-matched channel resistance over a wide voltage range
Low parasitics: 121 pF C
D(ON)
, 20 pC charge injection, and fast signal switching
Product Page
DG1408E
BUY NOW
ALUMINUM CAPACITORS
Power, Miniaturized, General Purpose, Snap-In
256 PMG-SI
3D Printers
Close
ALUMINUM CAPACITORS
Power, Miniaturized, General Purpose, Snap-In
256 PMG-SI
Features
Useful life: 2000 h at +105 °C, > 5000 h at +85 °C
General purpose
Product Page
256 PMG-SI